CD4094B Status: ACTIVE

CMOS 8-Stage Shift-and-Store Bus Register


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4094B
Voltage Nodes(V)5, 10, 15  
Technology FamilyCD4000  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of CD4094B

Version Part Number Definition
Military CD4094B-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD4051B: CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion
  • SN74LVU04A: Hex Inverters
  • SN74AHC04: Hex Inverters
  • Product Information

    Features

    • 3-state parallel outputs for connection to common bus
    • Separate serial outputs synchronous to both positive and negative clock edges for cascading
    • Medium speed operation - 5 MHz at 10 V (typ.)
    • Standardized, symmetrical output characteristics
    • 100% tested for quiescent current at 20 V
    • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
    • Noise margin (full package temperature range):
         1 V at VDD = 5 V
         2 V at VDD = 10 V
         2.5 V at VDD = 15 V
    • 5-V, 10-V, and 15-V parametric ratings
    • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
    • Applications
      • Serial-to-parallel data conversion
      • Remote control holding register
      • Dual-rank shift, hold, and bus applications

    Description

    CD4094B is an 8-stage serial shift register having a storage latch associated with each stage for strobing data from the serial input to parallel buffered 3-state outputs. The parallel outputs may be connected directly to common bus lines. Data is shifted on positive clock transitions. The data in each shift register stage is transferred to the storage register when the STROBE input is high. Data in the storage register appears at the outputs whenever the OUTPUT-ENABLE signal is high.

    Two serial outputs are available for cascading a number of CD4094B devices. Data is available at the QS serial output terminal on positive clock edges to allow for high-speed operation in cascaded systems in which the clock rise time is fast.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    CD4094BEACTIVE-55 to 1250.29 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4094BEE4ACTIVE-55 to 1250.29 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4094BNSRACTIVE-55 to 1250.24 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4094BNSRE4ACTIVE-55 to 1250.24 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4094BNSRG4ACTIVE-55 to 1250.24 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD4094BPWACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4094BPWE4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4094BPWG4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD4094BPWRACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4094BPWRE4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD4094BPWRG4ACTIVE-55 to 1250.24 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 12:09 PM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 18 WeeksCD4094BE
    AmericasArrow 11
    Rochester Electronics >1k
    AsiaFarnell Asia 878
    WPI 641
    EuropeAvnet-SILICA 575
    Compel 790
    Farnell 620
    Spoerle >1k
    WorldwideDigiKey 337
    TI Lead Time*: 18 WeeksCD4094BEE4
    AmericasRochester Electronics >1k
    EuropeEBV Elektronik 13
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksCD4094BNSR
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD4094BNSRE4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD4094BNSRG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksCD4094BPW
    AsiaFarnell Asia 50
    WorldwideDigiKey  Available
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksCD4094BPWE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksCD4094BPWG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksCD4094BPWR
    EuropeArrow Southern Europe >1k
    WorldwideDigiKey >1k
    Mouser Electronics 2
    TI Lead Time*: 20 WeeksCD4094BPWRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksCD4094BPWRG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    CD4094BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD4094BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD4094BNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4094BNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4094BNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4094BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4094BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4094BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4094BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4094BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD4094BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for CD4094B Help

    Datasheet

    Application Notes

    View Application Notes for Shift Registers

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    CD4051B CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
    SN74LVU04A Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    SN74AHC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    SN74LV04A Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    SN75C3232 3-V To 5.5-V Two Channel RS-232 Compatible Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
    SN74LVC1G34 Single Buffer Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    SN74LVC573A Octal Transparent D-Type Latches With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
    TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
    TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here