|
|
|
|
Other qualified versions of CD4098B-MIL
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
CD4098B dual monostable multivibrator provides stable retriggerable/resettable one-shot operation for any fixed-voltage timing application. An external resistor (RX) and an external capacitor (CX) control the timing for the circuit. Adjustment of RX and CX provides a wide range of output pulse widths from the Q and Q\ terminals. The time delay from trigger input to output transition (trigger progagation delay) and the time delay from set input to output transition (reset progagation delay) are independent of RX and CX. Leading-edge-triggering (+TR) and trailing-edge-triggering (-TR) input are provided for triggering from either edge of an input pulse. An unused +TR input should be tied to VSS. An unused (-TR) input should be tied to VDD. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| CD4098BF | ACTIVE | -55 to 125 | 4.66 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| CD4098BF3A | ACTIVE | -55 to 125 | 5.51 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| CD4098BFB | ACTIVE | -55 to 125 | 27.87 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
| JM38510/17504BEA | ACTIVE | -55 to 125 | 27.87 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:12 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksCD4098BF | |||
| Americas | Avnet | 26 | |
| Rochester Electronics | 515 | ||
| Europe | EBV Elektronik | 26 | |
| TI Lead Time*: 8 WeeksCD4098BF3A | |||
| Americas | Arrow | 97 | |
| Avnet | 41 | ||
| Europe | Avnet-SILICA | 3 | |
| TI Lead Time*: 8 WeeksCD4098BFB | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksJM38510/17504BEA | |||
| Americas | Arrow | 284 | |
| Rochester Electronics | 190 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD4098BF | TBD | A42 | N/A for Pkg Type | View | View |
| CD4098BF3A | TBD | A42 | N/A for Pkg Type | View | View |
| CD4098BFB | TBD | Call TI | Call TI | View | View |
| JM38510/17504BEA | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD4098B-MIL 
View Application Notes for Monostable Multivibrators
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4098B | CMOS Dual Monostable Multivibrator | SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number