CD4517B-MIL Status: ACTIVE

CMOS Dual 64-Stage Static Shift Register


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4517B-MIL
Voltage Nodes(V)5, 10, 15  
Technology FamilyCD4000  
RatingMilitary  
 Samples
 Inventory

Other qualified versions of CD4517B-MIL

Version Part Number Definition
Catalog CD4517B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD4035B: CMOS 4-Stage Parallel In/Parallel Out Shift Register
  • CD54HC164: High Speed CMOS Logic 8-Bit Serial-In/Parallel-Out Shift Register
  • CD4094B-MIL: CMOS 8-Stage Shift-and-Store Bus Register
  • CD4068B-MIL: CMOS 8-Input NAND/AND Gate

More Related Products

Product Information

Features

  • Low quiescent current - 10 nA/pkg (typ.) at VDD = 5 V
  • Clock frequency 12 MHz (typ.) at VDD = 10 V
  • Schmitt trigger clock inputs allow operation with very slow clock rise and fall times
  • Capable of driving two low-power TTL loads, one low-power Schottky TTL load, or two HTL loads
  • Three-state outputs
  • 100% tested for quiescent current at 20 V
  • Standardized, symmetrical output characteristics
  • 5-V, 10-V and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    Time-delay circuits
    Scratch-pad memories
    General-purpose serial shift-register applications

Description

CD4517B dual 64-stage static shift register consists of two independent registers each having a clock, data, and write enable input and outputs accessible at taps following the 16th, 32nd, 48th, and 64th stages. These taps also serve as input points allowing data to be inputted at the 17th, 33rd, and 49th stages when the write enable input is a logic 1 and the clock goes through a low-to-high transition. The truth table indicates how the clock and write enable inputs control the operation of the CD4517B. Inputs at the intermediate taps allow entry of 64 bits into the register with 16 clock pulses. The 3-state outputs permit connection of this device to an external bus.

The CD4517B is supplied in 16-lead hermetic dual-in-line ceramic packages (D and F suffixes), 16-lead dual-in-line plastic packages (E suffix), and in chip form (H suffix).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD4517BF3AACTIVE-55 to 1257.35 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:09 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD4517BF3A
AmericasRochester Electronics 101
EuropeEBV Elektronik 1
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4517BF3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4517B-MIL Help

Datasheet

Application Notes

View Application Notes for Shift Registers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4035B CMOS 4-Stage Parallel In/Parallel Out Shift Register FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
CD54HC164 High Speed CMOS Logic 8-Bit Serial-In/Parallel-Out Shift Register FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
CD4094B-MIL CMOS 8-Stage Shift-and-Store Bus Register FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
CD4517B CMOS Dual 64-Stage Static Shift Register FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
CD4015B CMOS Dual 4-Stage Static Shift Register FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
CD4068B-MIL CMOS 8-Input NAND/AND Gate GATES-NAND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here