|
|
|
|
Other qualified versions of CD4520B-MIL
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Data sheet acquired from Harris Semiconductor. Description
CD4518 Dual BCD Up-Counter and CD4520 Dual Binary Up-Counter each consist of two identical, internally synchronous 4-stage counters. The counter stages are D-type flip-flops having interchangeable CLOCK and ENABLE lines for incrementing on either the positive-going or negative-going transition. For single-unit operation the ENABLE input is maintained high and the counter advances on each positive-going transition of the CLOCK. The counters are cleared by high levels on their RESET lines. The counter can be cascaded in the ripple mode by connecting Q4 to the enable input of the subsequent counter while the CLOCK input of the latter is held low. The CD4518B and CD4520B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes). |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 7702301EA | ACTIVE | -55 to 125 | 5.43 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| CD4520BF | ACTIVE | -55 to 125 | 4.63 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | ||
| CD4520BF3A | ACTIVE | -55 to 125 | 7702301EA | 5.43 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:09 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 Weeks7702301EA | |||
| Americas | Arrow | 270 | |
| TI Lead Time*: 8 WeeksCD4520BF | |||
| Americas | Arrow | 556 | |
| Europe | Avnet-SILICA | 6 | |
| TI Lead Time*: 8 WeeksCD4520BF3A | |||
| Americas | Arrow | 197 | |
| Europe | Avnet-SILICA | 1 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 7702301EA | TBD | A42 | N/A for Pkg Type | View | View |
| CD4520BF | TBD | A42 | N/A for Pkg Type | View | View |
| CD4520BF3A | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD4520B-MIL 
View Application Notes for Binary Counters
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4520B | CMOS Dual Binary Up-Counter | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| SN54HC139 | Dual 2-Line To 4-Line Decoders/Demultiplexers | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| CD4077B-MIL | CMOS Quad Exclusive-NOR Gate | GATES-EXCLUSIVE NOR GATES (XNOR) | TI customers also evaluated this product. |
| CD14538B | CMOS Dual Precision Monostable Multivibrator (125 C Operation) | SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS | TI customers also evaluated this product. |
| CD4001B-MIL | CMOS Quad 2-Input NOR Gate | GATES-NOR GATES | TI customers also evaluated this product. |
| CD4013B-MIL | CMOS Dual D-Type Flip Flop | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| SN54HC138 | 3-Line To 8-Line Decoders/Demultiplexers | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN55LVDS31 | Quad LVDS Transmitter | LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) | TI customers also evaluated this product. |

No Tags are Available for this Part Number