|
|
|
|
Other qualified versions of CD4536B-MIL
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
CD4536B is a programmable timer consisting of 24 ripple-binary counter stages. The salient feature of this device is its flexibility. The device can count from 1 to 224 or the first 8 stages can be bypassed to allow an output, selectable by a 4-bit code, from any one of the remaining 16 stages. It can be driven by an external clock or an RC oscillator that can be constructed using on-chip components. Input IN1 serves as either the external clock input or the input to the on-chip RC oscillator. OUT1 and OUT2 are connection terminals for the external RC components. In addition, an on-chip monostable circuit is provided to allow a variable pulse width output. Various timing functions can be achieved using combinations of these capabilities. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| CD4536BF3A | ACTIVE | -55 to 125 | 6.72 | 1ku | CDIP (J) | 16 | 1 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:13 PM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksCD4536BF3A | |||
| Americas | Arrow | 271 | |
| Avnet | 228 | ||
| Europe | Avnet-SILICA | 26 | |
| EBV Elektronik | 22 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD4536BF3A | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD4536B-MIL 
View Application Notes for Rate Multipliers/Frequency Dividers/Timers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4536B | CMOS Programmable Timer | SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS | TI customers also evaluated this product. |
| CD4521B | CMOS 24-Stage Frequency Divider | SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number