CD4536B Status: ACTIVE

CMOS Programmable Timer


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4536B
Voltage Nodes(V)5, 10, 15  
RatingCatalog  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4536B

Version Part Number Definition
Military CD4536B-MIL QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD4521B: CMOS 24-Stage Frequency Divider
  • SN74LS294: Programmable Frequency Divider / Digital Timer
  • SN74LS292: Programmable Frequency Divider / Digital Timer
  • CD4018B: CMOS Presettable Divide-By-N Counter
  • CD4020B: CMOS 14-Stage Ripple-Carry Binary Counter/Divider

More Related Products

Product Information

Features

  • 24 flip-flop stages - - counts from 20 to 224
  • Last 16 stages selectable by BCD select code
  • Bypass input allows bypassing first 8 stages
  • On-chip RC oscillator provision
  • Clock inhibit input
  • Schmitt-trigger in clock line permits operation with very long rise and fall times
  • On-chip monostable output provision
  • Typical fCL = 3 MHz at VDD = 10 V
  • Test mode allows fast test sequence
  • Set and reset inputs
  • Capable of driving two low power TTL loads, one lower-power Schottky load, or two HTL loads over the rated temperature range
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"

Description

CD4536B is a programmable timer consisting of 24 ripple-binary counter stages. The salient feature of this device is its flexibility. The device can count from 1 to 224 or the first 8 stages can be bypassed to allow an output, selectable by a 4-bit code, from any one of the remaining 16 stages. It can be driven by an external clock or an RC oscillator that can be constructed using on-chip components. Input IN1 serves as either the external clock input or the input to the on-chip RC oscillator. OUT1 and OUT2 are connection terminals for the external RC components. In addition, an on-chip monostable circuit is provided to allow a variable pulse width output. Various timing functions can be achieved using combinations of these capabilities.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD4536BDWACTIVE-55 to 1250.40 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4536BDWE4ACTIVE-55 to 1250.40 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4536BDWG4ACTIVE-55 to 1250.40 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4536BDWRACTIVE-55 to 1250.35 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4536BDWRE4ACTIVE-55 to 1250.35 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4536BDWRG4ACTIVE-55 to 1250.35 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4536BEACTIVE-55 to 1250.40 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4536BEE4ACTIVE-55 to 1250.40 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4536BNSRACTIVE-55 to 1250.35 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4536BNSRE4ACTIVE-55 to 1250.35 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4536BNSRG4ACTIVE-55 to 1250.35 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4536BPWACTIVE-55 to 1250.35 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4536BPWE4ACTIVE-55 to 1250.35 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4536BPWG4ACTIVE-55 to 1250.35 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4536BPWRACTIVE-55 to 1250.35 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4536BPWRE4ACTIVE-55 to 1250.35 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4536BPWRG4ACTIVE-55 to 1250.35 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:10 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksCD4536BDW
AmericasRochester Electronics 320
AsiaFarnell Asia 357
EuropeFarnell 357
TI Lead Time*: 15 WeeksCD4536BDWE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD4536BDWG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD4536BDWR
AmericasRochester Electronics >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksCD4536BDWRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD4536BDWRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4536BE
AmericasArrow 7
Avnet >1k
Rochester Electronics 168
EuropeAbacus Polar 275
WorldwideDigiKey 19
Mouser Electronics 126
TI Lead Time*: 18 WeeksCD4536BEE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD4536BNSR
WorldwideDigiKey 189
Mouser Electronics >1k
TI Lead Time*: 15 WeeksCD4536BNSRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD4536BNSRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD4536BPW
AsiaFarnell Asia 340
EuropeFarnell 340
WorldwideMouser Electronics >1k
TI Lead Time*: 18 WeeksCD4536BPWE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4536BPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD4536BPWR
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksCD4536BPWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD4536BPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4536BDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BDWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BDWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4536BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4536BNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4536BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4536B Help

Datasheet

Application Notes

View Application Notes for Rate Multipliers/Frequency Dividers/Timers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4521B CMOS 24-Stage Frequency Divider SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS TI customers also evaluated this product.
SN74LS294 Programmable Frequency Divider / Digital Timer SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS TI customers also evaluated this product.
SN74LS292 Programmable Frequency Divider / Digital Timer SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS TI customers also evaluated this product.
CD4541B CMOS Programmable Timer - High Voltage Type (20V Rating) SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS TI customers also evaluated this product.
CD4089B CMOS Binary Rate Multiplier SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS TI customers also evaluated this product.
CD4018B CMOS Presettable Divide-By-N Counter COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD4020B CMOS 14-Stage Ripple-Carry Binary Counter/Divider COUNTERS-BINARY COUNTERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here