|
|
|
|
Other qualified versions of CD4541B
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Data sheet acquired from Harris Semiconductor Description
CD4541B programmable timer consists of a 16-stage binary counter, an oscillator that is controlled by external R-C components (2 resistors and a capacitor), an automatic power-on reset circuit, and output control logic. The counter increments on positive-edge clock transitions and can also be reset via the MASTER RESET input. The output from this timer is the Q or Q\ output from the 8th, 10th, 13th, or 16th counter stage. The desired stage is chosen using time-select inputs A and B (see Frequency Select Table). The output is available in either of two modes selectable via the MODE input, pin 10 (see Truth Table). When this MODE input is a logic "1", the output will be a continuous square wave having a frequency equal to the oscillator frequency divided by 2N. With the MODE input set to logic "0" and after a MASTER RESET is initiated, the output (assuming Q output has been selected) changes from a low to a high state after 2N-1 counts and remains in that state until another MASTER RESET pulse is applied or the MODE input is set to a logic "1". Timing is initialized by setting the AUTO RESET input (pin 5) to logic "0" and turning power on. If pin 5 is set to logic "1", the AUTO RESET circuit is disabled and counting will not start until after a positive MASTER RESET pulse is applied and returns to a low level. The AUTO RESET consumes an appreciable amount of power and should not be used if low-power operation is desired. For reliable automatic power-on reset, VDD should be greater than 5V. The RC oscillator, shown in Figure 2, oscillates with a frequency determined by the RC network and is calculated using:
|
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CD4541BE | ACTIVE | -55 to 125 | 0.24 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| CD4541BEE4 | ACTIVE | -55 to 125 | 0.24 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| CD4541BM | ACTIVE | -55 to 125 | 0.26 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | |
| CD4541BM96 | ACTIVE | -55 to 125 | 0.24 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD4541BM96E4 | ACTIVE | -55 to 125 | 0.24 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD4541BM96G4 | ACTIVE | -55 to 125 | 0.24 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD4541BME4 | ACTIVE | -55 to 125 | 0.26 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | |
| CD4541BMG4 | ACTIVE | -55 to 125 | 0.26 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | |
| CD4541BMT | ACTIVE | -55 to 125 | 0.34 | 1ku | SOIC (D) | 14 | View | 250 | SMALL T&R | Purchase Samples | |
| CD4541BMTE4 | ACTIVE | -55 to 125 | 0.34 | 1ku | SOIC (D) | 14 | View | 250 | SMALL T&R | Purchase Samples | |
| CD4541BMTG4 | ACTIVE | -55 to 125 | 0.34 | 1ku | SOIC (D) | 14 | View | 250 | SMALL T&R | Purchase Samples | |
| CD4541BNSR | ACTIVE | -55 to 125 | 0.24 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |
| CD4541BNSRE4 | ACTIVE | -55 to 125 | 0.24 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |
| CD4541BNSRG4 | ACTIVE | -55 to 125 | 0.24 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |
| CD4541BPW | ACTIVE | -55 to 125 | 0.24 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | |
| CD4541BPWE4 | ACTIVE | -55 to 125 | 0.24 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | |
| CD4541BPWG4 | ACTIVE | -55 to 125 | 0.24 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | |
| CD4541BPWR | ACTIVE | -55 to 125 | 0.24 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |
| CD4541BPWRE4 | ACTIVE | -55 to 125 | 0.24 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |
| CD4541BPWRG4 | ACTIVE | -55 to 125 | 0.24 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| CD4541BE | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 9 Weeks | Americas | Arrow | >1k | |||
| Avnet | >1k | |||||
| DigiKey | >1k | |||||
| Mouser Electronics | 23 | |||||
| Newark | 541 | |||||
| Rochester Electronics | >1k | |||||
| Asia | WPI | 125 | ||||
| Europe | Abacus Polar | >1k | ||||
| Arrow Southern Europe | >1k | |||||
| Farnell | >1k | |||||
| Spoerle | >1k | |||||
| CD4541BEE4 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 9 Weeks | Americas | Avnet | >1k | |||
| DigiKey | Available | |||||
| Mouser Electronics | 786 | |||||
| Europe | EBV Elektronik | 13 | ||||
| CD4541BM | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | DigiKey | >1k | |||
| Mouser Electronics | 3 | |||||
| Rochester Electronics | >1k | |||||
| Europe | Abacus Polar | 400 | ||||
| Avnet-SILICA | >1k | |||||
| CD4541BM96 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | DigiKey | >1k | |||
| Rochester Electronics | >1k | |||||
| Asia | WPI | >1k | ||||
| Europe | EBV Elektronik | >1k | ||||
| Spoerle | >1k | |||||
| CD4541BM96E4 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | DigiKey | Available | |||
| CD4541BM96G4 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | DigiKey | Available | |||
| CD4541BME4 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | DigiKey | Available | |||
| CD4541BMG4 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | DigiKey | Available | |||
| Europe | EBV Elektronik | 400 | ||||
| CD4541BMT | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | DigiKey | Available | |||
| CD4541BMTE4 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | DigiKey | Available | |||
| CD4541BMTG4 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | DigiKey | Available | |||
| CD4541BNSR | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | Rochester Electronics | >1k | |||
| CD4541BNSRE4 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | None Reported View Distributors | |||||
| CD4541BNSRG4 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | Mouser Electronics | >1k | |||
| CD4541BPW | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | >1k | |||
| Mouser Electronics | >1k | |||||
| CD4541BPWE4 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | None Reported View Distributors | |||||
| CD4541BPWG4 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | None Reported View Distributors | |||||
| CD4541BPWR | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | None Reported View Distributors | |||||
| CD4541BPWRE4 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | None Reported View Distributors | |||||
| CD4541BPWRG4 | As of 11:55 AM GMT, 03 Jul 2009 | As of 11:55 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | None Reported View Distributors | |||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD4541BE | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD4541BEE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD4541BM | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BM96 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BM96E4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BM96G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BME4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BMG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BMT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BMTE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BMTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BNSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BNSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BNSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BPWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BPWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD4541BPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD4541B 
View Application Notes for Rate Multipliers/Frequency Dividers/Timers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD4521B | CMOS 24-Stage Frequency Divider | TI customers also evaluated this product. | |
| MSP430F149 | 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier | MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X1XX - FLASH/ROM NO LCD | TI customers also evaluated this product. |
| TPS61040 | 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS75003 | Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| MSP430F1611 | 16-bit Ultra-Low-Power MCU, 48kB Flash, 10240B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA | MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X1XX - FLASH/ROM NO LCD | TI customers also evaluated this product. |
| UCC3626 | Brushless DC Motor Controller | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN74HC00 | Quad 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| TPS54383 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 300 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| NE5532 | Dual Low-Noise High-Speed Audio Operational Amplifier | OPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERS | TI customers also evaluated this product. |
| SN75LVDS84A | FlatLink(TM) Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |

Most Popular Tags for CD4541B: