CD4543B Status: ACTIVE

CMOS BCD-to-Seven-Segment Latch/Decoder/Driver for Liquid-Crystal Displays


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4543B
Voltage Nodes(V)5, 10, 15  
RatingCatalog  
Technology FamilyCD4000  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CD4511B: CMOS BCD-to-7-Segment LED Latch Decoder Drivers
  • CD74HC4543: High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver for LCDs
  • CD4056B: CMOS BCD To 7-Segment LCD Decoder/Driver with Strobed-Latch Function

Product Information

Features

  • Display blanking of all illegal input combinations
  • Latch storage of code
  • Capability of driving two low power TTL loads, two HTL loads, or one low power Schottky load over the full rated-temperature range
  • Pin-for-pin replacement for the CD4056B (with pin 7 tied to VSS)
  • Direct LED driving capability
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (full package-temperature range) =
    1 V at VDD = 5 V
    2 V at VDD = 10 V
    2.5 V at VDD = 15 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • Applications:
    • Instrument display driver
    • Dashboard display driver
    • Computer/calculator display driver
    • Timing device driver (clocks, watches, timers)

Description

CD4543B is a BCD-to-seven segment latch/decoder/driver designed primarily for liquid-crystal display (LCD) applications. It is also capable of driving light emitting diode (LED), incandescent, gas-discharge, and fluorescent displays. This device is functionally similar to and serves as direct replacement for the CD4056B when pin 7 is connected to VSS. It differs from the CD4056B in that it has a display blanking capability instead of a level-shifting function and requires only one power supply. When the CD4056B is used in the level shifting mode, two power supplies are required. When the CD4543B is used for LCD applications, a square wave must be applied to the PHASE input and the backplane of the LCD device.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD4543BEACTIVE-55 to 1250.26 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4543BEE4ACTIVE-55 to 1250.26 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4543BMACTIVE-55 to 1250.29 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4543BM96ACTIVE-55 to 1250.26 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4543BM96E4ACTIVE-55 to 1250.26 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4543BM96G4ACTIVE-55 to 1250.26 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4543BME4ACTIVE-55 to 1250.29 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4543BMG4ACTIVE-55 to 1250.29 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4543BMTACTIVE-55 to 1250.35 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4543BMTE4ACTIVE-55 to 1250.35 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4543BMTG4ACTIVE-55 to 1250.35 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD4543BNSRACTIVE-55 to 1250.26 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4543BNSRE4ACTIVE-55 to 1250.26 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4543BNSRG4ACTIVE-55 to 1250.26 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
CD4543BPWACTIVE-55 to 1250.26 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4543BPWE4ACTIVE-55 to 1250.26 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4543BPWG4ACTIVE-55 to 1250.26 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4543BPWRACTIVE-55 to 1250.26 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4543BPWRE4ACTIVE-55 to 1250.26 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD4543BPWRG4ACTIVE-55 to 1250.26 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCD4543BE
AmericasArrow 666
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeArrow Southern Europe >1k
Avnet-SILICA 100
EBV Elektronik >1k
Farnell >1k
Spoerle >1k
WorldwideDigiKey 68
Mouser Electronics 713
TI Lead Time*: 20 WeeksCD4543BEE4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4543BM
AmericasRochester Electronics 40
AsiaFarnell Asia 80
EuropeFarnell 80
Spoerle 40
WorldwideMouser Electronics 259
TI Lead Time*: 20 WeeksCD4543BM96
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD4543BM96E4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD4543BM96G4
WorldwideMouser Electronics 467
TI Lead Time*: 20 WeeksCD4543BME4
None Reported
View Distributors
TI Lead Time*: 20 WeeksCD4543BMG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4543BMT
AmericasRochester Electronics 750
WorldwideMouser Electronics 254
TI Lead Time*: 18 WeeksCD4543BMTE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD4543BMTG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD4543BNSR
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD4543BNSRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD4543BNSRG4
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksCD4543BPW
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4543BPWE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4543BPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4543BPWR
AmericasRochester Electronics >1k
WorldwideDigiKey 959
Mouser Electronics >1k
TI Lead Time*: 20 WeeksCD4543BPWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD4543BPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4543BE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4543BEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD4543BM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BM96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BM96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BM96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BMT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BMTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BMTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD4543BPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4543B Help

Datasheet

Application Notes

View Application Notes for Decoders/Demultiplexers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4511B CMOS BCD-to-7-Segment LED Latch Decoder Drivers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD74HC4543 High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver for LCDs DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD4056B CMOS BCD To 7-Segment LCD Decoder/Driver with Strobed-Latch Function DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here