CD4555B-MIL Status: ACTIVE

CMOS Dual Binary to 1-of-4 Decoder/Demultiplexer with Outputs High on Select


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4555B-MIL
Voltage Nodes(V)5, 10, 15  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4555B-MIL

Version Part Number Definition
Catalog CD4555B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN54HC139: Dual 2-Line To 4-Line Decoders/Demultiplexers
  • CD4555B: CMOS Dual Binary to 1-of-4 Decoder/Demultiplexer with Outputs High on Select
  • CD4077B-MIL: CMOS Quad Exclusive-NOR Gate
  • CD4094B-MIL: CMOS 8-Stage Shift-and-Store Bus Register
  • CD4071B-MIL: CMOS Quad 2-Input OR Gate

Product Information

Features

  • Expandable with multiple packages
  • Standard, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package temperature range; 100 na at 18 V and 25°C
  • Noise margin (full package-temperature range):
         1 V at VDD = 5 V
         2 V at VDD = 10 V
         2.5 V at VDD = 15 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    • Decoding
    • Code conversion
    • Demultiplexing (using Enable input as a data input)
    • Memory chip-enable selection
    • Function selection

Description

CD4555B and CD4556B are dual one-of-four decoders/demultiplexers. Each decoder has two select inputs (A and B), an Enable input (E\), and four mutually exclusive outputs. On the CD4555B the outputs are high on select; on the CD4556B the outputs are low on select.

When the enable input is high, the outputs of the CD4555B remain low and the outputs of the CD4556B remain high regardless of the state of the select inputs A and B. The CD4555B and CD4556B are similar to types MC14555 and MC14556, respectively.

The CD4555B and CD4556B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastics packages (E suffix), and 16-lead small-outline packages (M, M96, and MT suffixes).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
7704701EAACTIVE-55 to 125 5.42 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4555BF3AACTIVE-55 to 1257704701EA5.42 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:09 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks7704701EA
AmericasArrow 47
Avnet 41
Rochester Electronics 85
TI Lead Time*: 8 WeeksCD4555BF3A
AmericasArrow 30
Rochester Electronics 62
EuropeAvnet-SILICA 31
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
7704701EA  TBD A42  N/A for Pkg TypeViewView
CD4555BF3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4555B-MIL Help

Datasheet

Application Notes

View Application Notes for Decoders/Demultiplexers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54HC139 Dual 2-Line To 4-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD4555B CMOS Dual Binary to 1-of-4 Decoder/Demultiplexer with Outputs High on Select DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD4077B-MIL CMOS Quad Exclusive-NOR Gate GATES-EXCLUSIVE NOR GATES (XNOR) TI customers also evaluated this product.
CD4094B-MIL CMOS 8-Stage Shift-and-Store Bus Register FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
CD4071B-MIL CMOS Quad 2-Input OR Gate GATES-OR GATES TI customers also evaluated this product.
CD40106B-MIL CMOS Hex Schmitt Triggers BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54HC02 Quadruple 2-Input Positive-NOR Gates GATES-NOR GATES TI customers also evaluated this product.
CD14538B CMOS Dual Precision Monostable Multivibrator (125 C Operation) SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
CD4520B-MIL CMOS Dual Binary Up-Counter COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54F244 Octal Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54HC32 Quadruple 2-Input Positive-OR Gates GATES-NOR GATES TI customers also evaluated this product.
CD4011B-MIL CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here