CD54ACT04 Status: ACTIVE

Hex Inverters


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD54ACT04CD74ACT04 
Voltage Nodes(V)5   
Technology FamilyACT  ACT  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD54ACT04

Version Part Number Definition
Catalog CD74ACT04 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD54AC04: Hex Inverters
  • CD4502B-MIL: CMOS Strobed Hex Inverter/Buffer with 3-State Outputs
  • SN54S04: Hex Inverters
  • CD40105B-MIL: CMOS 4-Bit-by-16-Word FIFO Register
  • CD54ACT112: Dual Negative Edge Triggered J-K Flip-Flops with Set and Reset
  • SN54123: Retriggerable Monostable Multivibrators

More Related Products

Product Information

Features

  • Inputs Are TTL-Voltage Compatible
  • Speed of Bipolar F, AS, and S, With Significantly Reduced Power Consumption
  • Balanced Propagation Delays
  • ±24-mA Output Drive Current
    • Fanout to 15 F Devices
  • SCR-Latchup-Resistant CMOS Process and Circuit Design
  • Exceeds 2-kV ESD Protection Per MIL-STD-883, Method 3015

Description

The ’ACT04 devices contain six independent inverters. The devices perform the Boolean function Y = A\.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD54ACT04F3AACTIVE-55 to 1252.19 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:11 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 WeeksCD54ACT04F3A
AmericasArrow 204
Rochester Electronics 135
EuropeAvnet-SILICA 52
EBV Elektronik 38
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD54ACT04F3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD54ACT04 Help

Datasheet

Application Notes

View Application Notes for Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD54AC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CD4502B-MIL CMOS Strobed Hex Inverter/Buffer with 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54S04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CD40106B CMOS Hex Schmitt Triggers BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CD54HCT04 High Speed CMOS Logic Hex Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CD4069UB CMOS Hex Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CD40105B-MIL CMOS 4-Bit-by-16-Word FIFO Register FIFOS-ASYNCHRONOUS FIFOS TI customers also evaluated this product.
CD54ACT112 Dual Negative Edge Triggered J-K Flip-Flops with Set and Reset FLIP-FLOPS, LATCHES AND REGISTERS-J-K FLIP-FLOPS TI customers also evaluated this product.
SN54123 Retriggerable Monostable Multivibrators SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
CD4027B-MIL CMOS Dual J-K Master-Slave Flip-Flop FLIP-FLOPS, LATCHES AND REGISTERS-J-K FLIP-FLOPS TI customers also evaluated this product.
CD54ACT08 Quad 2-Input AND Gates GATES-AND GATES TI customers also evaluated this product.
CD4041UB CMOS Quad True/Complement Buffer BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54HC138 3-Line To 8-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
SN54LS245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
CD4081B CMOS Quad 2-Input AND Gate GATES-AND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here