CD54HC161 Status: ACTIVE

High Speed CMOS Logic 4-Bit Binary Counter with Asynchronous Reset


      Harris
         
Alert me about changes<br/>to this product

 CD54HC161CD74HC161 
Voltage Nodes(V)6, 5, 2  6, 5, 2  
Vcc range(V) 2.0 to 6.0  
Input Level CMOS  
Output Level CMOS  
Clear Async  
RatingMilitary  Catalog  
Technology FamilyHC  HC  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD54HC161

Version Part Number Definition
Catalog CD74HC161 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD54HC163: High Speed CMOS Logic 4-Bit Binary Counter with Synchronous Reset
  • SN54LS393: Dual 4-Bit Binary Counters
  • SN54LS251: Data Selectors/Multiplexers With 3-State Outputs
  • SN54LS164: 8-Bit Parallel-Out Serial Shift Registers
  • SN54LS165A: Parallel-Load 8-Bit Shift Registers

Product Information

Features

  • ’HC161, ’HCT161 4-Bit Binary Counter, Asynchronous Reset
  • ’HC163, ’HCT163 4-Bit Binary Counter, Synchronous Reset
  • Synchronous Counting and Loading
  • Two Count Enable Inputs for n-Bit Cascading
  • Look-Ahead Carry for High-Speed Counting
  • Fanout (Over Temperature Range)
    • Standard Outputs...10 LSTTL Loads
    • Bus Driver Outputs...15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

The CD54HCT161 is obsolete and no longer is supplied.
Data sheet acquired from Harris Semiconductor.

Description

The ’HC161, ’HCT161, ’HC163, and ’HCT163 are presettable synchronous counters that feature look-ahead carry logic for use in high-speed counting applications. The ’HC161 and ’HCT161 are asynchronous reset decade and binary counters, respectively; the ’HC163 and ’HCT163 devices are decade and binary counters, respectively, that are reset synchronously with the clock. Counting and parallel presetting are both accomplished synchronously with the negative-to-positive transition of the clock.

A low level on the synchronous parallel enable input, SPE, disables counting operation and allows data at the P0 to P3 inputs to be loaded into the counter (provided that the setup and hold requirements for SPE are met).

All counters are reset with a low level on the Master Reset input, MR. In the ’HC163 and ’HCT163 counters (synchronous reset types), the requirements for setup and hold time with respect to the clock must be met.

Two count enables, PE and TE, in each counter are provided for n-bit cascading. In all counters reset action occurs regardless of the level of the SPE\, PE and TE inputs (and the clock input, CP, in the ’HC161 and ’HCT161 types).

If a decade counter is preset to an illegal state or assumes an illegal state when power is applied, it will return to the normal sequence in one count as shown in state diagram.

The look-ahead carry feature simplifies serial cascading of the counters. Both count enable inputs (PE and TE) must be high to count. The TE input is gated with the Q outputs of all four stages so that at the maximum count the terminal count (TC) output goes high for one clock period. This TC pulse is used to enable the next cascaded stage.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD54HC161FACTIVE-55 to 1251.40 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD54HC161F3AACTIVE-55 to 1253.45 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD54HC161F
AmericasAvnet 10
EuropeEBV Elektronik 90
TI Lead Time*: 8 WeeksCD54HC161F3A
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD54HC161F  TBD A42  N/A for Pkg TypeViewView
CD54HC161F3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD54HC161 Help

Datasheet

Application Notes

View Application Notes for Binary Counters

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD54HC163 High Speed CMOS Logic 4-Bit Binary Counter with Synchronous Reset COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54LS393 Dual 4-Bit Binary Counters COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54LS251 Data Selectors/Multiplexers With 3-State Outputs DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS TI customers also evaluated this product.
SN54LS164 8-Bit Parallel-Out Serial Shift Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
SN54LS165A Parallel-Load 8-Bit Shift Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
SN54HC14 Hex Schmitt-trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54HC132 Quadruple Positive-NAND Gates With Schmitt-trigger Inputs GATES-NAND GATES TI customers also evaluated this product.
SN54LS21 Dual 4-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
SN54LS125A Quadruple Bus Buffer Gates With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS85 4-Bit Magnitude Comparators DIGITAL COMPARATORS-ADDRESS/IDENTITY/MAGNITUDE COMPARATORS TI customers also evaluated this product.
CD4098B CMOS Dual Monostable Multivibrator SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
SN54LS240 Octal Buffers And Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here