CD54HC163 Status: ACTIVE

High Speed CMOS Logic 4-Bit Binary Counter with Synchronous Reset


      Harris
         
Alert me about changes<br/>to this product

 CD54HC163CD74HC163 
Voltage Nodes(V)6, 5, 2  6, 5, 2  
Vcc range(V) 2.0 to 6.0  
Input Level CMOS  
Output Level CMOS  
Clear Sync  
RatingMilitary  Catalog  
Technology FamilyHC  HC  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD54HC163

Version Part Number Definition
Catalog CD74HC163 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD54HC161: High Speed CMOS Logic 4-Bit Binary Counter with Asynchronous Reset
  • CD4040B-MIL: CMOS 12-Stage Ripple-Carry Binary Counter/Divider
  • CD4018B: CMOS Presettable Divide-By-N Counter
  • SN54ALS573C: Octal D-type Transparent Latches With 3-State Outputs
  • SMJ320F240: Fixed Point Digital Signal Processor, Military
  • SN54S10: Triple 3-Input Positive-NAND Gates

More Related Products

Product Information

Features

  • ’HC161, ’HCT161 4-Bit Binary Counter, Asynchronous Reset
  • ’HC163, ’HCT163 4-Bit Binary Counter, Synchronous Reset
  • Synchronous Counting and Loading
  • Two Count Enable Inputs for n-Bit Cascading
  • Look-Ahead Carry for High-Speed Counting
  • Fanout (Over Temperature Range)
    • Standard Outputs...10 LSTTL Loads
    • Bus Driver Outputs...15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

The CD54HCT161 is obsolete and no longer is supplied.
Data sheet acquired from Harris Semiconductor.

Description

The ’HC161, ’HCT161, ’HC163, and ’HCT163 are presettable synchronous counters that feature look-ahead carry logic for use in high-speed counting applications. The ’HC161 and ’HCT161 are asynchronous reset decade and binary counters, respectively; the ’HC163 and ’HCT163 devices are decade and binary counters, respectively, that are reset synchronously with the clock. Counting and parallel presetting are both accomplished synchronously with the negative-to-positive transition of the clock.

A low level on the synchronous parallel enable input, SPE, disables counting operation and allows data at the P0 to P3 inputs to be loaded into the counter (provided that the setup and hold requirements for SPE are met).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD54HC163F3AACTIVE-55 to 1253.99 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:08 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD54HC163F3A
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD54HC163F3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD54HC163 Help

Datasheet

Application Notes

View Application Notes for Binary Counters

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD54HC161 High Speed CMOS Logic 4-Bit Binary Counter with Asynchronous Reset COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD4040B-MIL CMOS 12-Stage Ripple-Carry Binary Counter/Divider COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD4018B CMOS Presettable Divide-By-N Counter COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD54HCT163 High Speed CMOS Logic 4-Bit Binary Counter with Synchronous Reset COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD74ACT161 Synchronous Presettable Binary Counters with Asynchronous Reset COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
SN54ALS573C Octal D-type Transparent Latches With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
SMJ320F240 Fixed Point Digital Signal Processor, Military C2000™ 32-BIT MICROCONTROLLERS-24X 16-BIT SERIES TI customers also evaluated this product.
SN54S10 Triple 3-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
SN54S04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CD40102B CMOS 8-Stage Presettable 2-Decade BCD Synchronous Down Counter COUNTERS-DECADE COUNTERS TI customers also evaluated this product.
TL3016 Ultra-Fast Low-Power Precision Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here