CD4035B: CMOS 4-Stage Parallel In/Parallel Out Shift Register
Product Information
Features
Buffered Inputs
Asynchronous Master Reset
Typical fMAX = 60MHz at VCC = 5V, CL = 15pF, TA = 25°C
Fanout (Over Temperature Range)
Standard Outputs...10 LSTTL Loads
Bus Driver Outputs...15 LSTTL Loads
Wide Operating Temperature Range...55°C to 125°C
Balanced Propagation Delay and Transition Times
Significant Power Reduction Compared to LSTTL Logic ICs
HC Types
2V to 6V Operation
High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
HCT Types
4.5V to 5.5V Operation
Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
CMOS Input Compatibility, Il 1µA at VOL , VOH
Data sheet acquired from Harris Semiconductor
Description
The HC164 and HCT164 are 8-bit serial-in parallel-out shift registers with asynchronous reset. Data is shifted on the positive edge of Clock (CP). A LOW on the Master Reset (MR\) pin resets the shift register and all outputs go to the LOW state regardless of the input conditions. Two Serial Data inputs (DS1 and DS2) are provided, either one can be used as a Data Enable control.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 12:11 PM GMT, 24 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.