CD54HC4051 Status: ACTIVE

High Speed CMOS Logic Analog Multiplexers/Demultiplexers


      Harris
         
Alert me about changes<br/>to this product

 CD54HC4051CD74HC4051 CD74HC4051-EP 
Number of Channels 8  8  
Pd(Typ)(mW) -  -  
Configuration 1 X 1:8 MUX  1 X 1:8 MUX  
ron(max)(ohms) 130  180  
tpd max(ns) 60  60  
Technology FamilyHC  HC  HC  
Dual Supply (+/-V)(Min)(V) 1   
Dual Supply (+/-V)(Max)(V) 5   
Voltage Nodes(V)6, 5, 2  2, 4.5, 6  2, 4.5, 6  
IL OFF(Max)(nA) +/-1000   
RON Mis-match(Max)(Ohms) 5   
ON Time(Max)(ns) 40   
OFF Time(Max)(ns) 40   
RatingMilitary  Catalog  HiRel Enhanced Product  
VCC(Min)(V) 2  2  
VCC(Max)(V) 6  6  
Pin/Package16CDIP  16PDIP, 16SO, 16SOIC, 16TSSOP  16SOIC  
Approx. Price (US$) 5.51 | 1ku   0.24 | 1ku   0.78 | 1ku  
Operating Temp Range(Celsius)-55 to 125  -55 to 125  -55 to 125  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of CD54HC4051

Version Part Number Definition
Automotive CD74HC4051-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog CD74HC4051 TI's standard catalog product
Enhanced Product CD74HC4051-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • CD54HC4052: High Speed CMOS Logic Analog Multiplexers/Demultiplexers
  • CD4051B: CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion

Product Information

Features

  • Wide Analog Input Voltage Range . . . . ±5V Max
  • Low "On" Resistance
    • 70 Typical (VCC – VEE = 4.5V)
    • 40 Typical (VCC – VEE = 9V)
  • Low Crosstalk between Switches
  • Fast Switching and Propagation Speeds
  • "Break-Before-Make" Switching
  • Wide Operating Temperature Range . . –55°C to 125°C
  • CD54HC/CD74HC Types
    • Operation Control Voltage . . . . . . 2V to 6V
    • Switch Voltage . . . . . . . . . . 0V to 10V
    • High Noise Immunity . . . NIL = 30%, NIH = 30% of VCC, VCC = 5V
  • CD54HCT/CD74HCT Types
    • Operation Control Voltage . . . . 4.5V to 5.5V
    • Switch Voltage . . . . . . . . . . . 0V to 10V
    • Direct LSTTL Input Logic Compatibility . . . VIL= 0.8V Max, VIH = 2V Min
    • CMOS Input Compatibility. . . . . II 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

Description

These devices are digitally controlled analog switches which utilize silicon gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

These analog multiplexers/demultiplexers control analog voltages that may vary across the voltage supply range (i.e. VCC to VEE). They are bidirectional switches thus allowing any analog input to be used as an output and visa-versa. The switches have low "on" resistance and low "off" leakages. In addition, all three devices have an enable control which, when high, disables all switches to their "off" state.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD54HC4051FACTIVE-55 to 1255.83 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD54HC4051F3AACTIVE-55 to 1255.51 | 1kuCDIP (J) | 16 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:10 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD54HC4051F
None Reported
View Distributors
TI Lead Time*: 8 WeeksCD54HC4051F3A
AmericasArrow 200
Avnet 87
Rochester Electronics 549
EuropeAvnet-SILICA 38
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD54HC4051F  TBD A42  N/A for Pkg TypeViewView
CD54HC4051F3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD54HC4051 Help

Datasheet

Application Notes

View Application Notes for Analog Switches and Multiplexers (less than or equal to 5V)

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD54HC4052 High Speed CMOS Logic Analog Multiplexers/Demultiplexers SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
CD4051B CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here