Customers Who Evaluated This Product Also Evaluated
CD74HC4066: High Speed CMOS Logic Quad Bilateral Switches
Product Information
Features
Wide Analog-Input-Voltage Range . . . . 0V - 10V
Low "ON" Resistance
VCC = 4.5V . . . . . . . .25
VCC = 9V . . . . . . . .15
Fast Switching and Propagation Delay Times
Low "OFF" Leakage Current
Wide Operating Temperature Range . . . 55°C to 125°C
HC Types
2V to 10V Operation
High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V and 10V
HCT Types
Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
CMOS Input Compatibility, Il 1µA at VOL, VOH
Data sheet acquired from Harris Semiconductor
Description
The HC4066 and CD74HCT4066 contain four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.
These switches feature the characteristic linear "ON" resistance of the metal-gate CD4066B. Each switch is turned on by a high-level voltage on its control input.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 12:11 PM GMT, 26 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.