CD54HCT00 Status: ACTIVE

High Speed CMOS Logic Quad 2-Input NAND Gates


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD54HCT00CD74HCT00 
Voltage Nodes(V)5   
RatingMilitary  Catalog  
Technology FamilyHCT  HCT  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD54HCT00

Version Part Number Definition
Catalog CD74HCT00 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD54HCT30: High Speed CMOS Logic 8-Input NAND Gate
  • CD54HCT132: CMOS 8-Input NAND/AND Gate
  • CD74HCT03: High Speed CMOS Logic Quad 2-Input NAND Gates with Open Drain
  • CD54HCT02: High Speed CMOS Logic Quad Two-Input NOR Gates
  • CD54HCT08: High Speed CMOS Logic Quad 2-Input AND Gates
  • CD54HCT138: High Speed CMOS Logic Inverting and Non-Inverting 3-to-8 Line Decoder Demultiplexer

More Related Products

Product Information

Features

  • Buffered Inputs
  • Typical Propagation Delay: 7ns at VCC = 5V, CL = 15pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs...10 LSTTL Loads
    • Bus Driver Outputs...15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • Alternate Source is Philips/Signetics
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

Description

The CD54HC00, CD54HCT00, CD74HC00 and CD74HCT00 logic gates utilize silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The 74HCT logic family is functionally pin compatible with the standard 74LS logic family.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-8683101CAACTIVE-55 to 125 3.86 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD54HCT00FACTIVE-55 to 125 2.29 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD54HCT00F3AACTIVE-55 to 1255962-8683101CA3.86 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:07 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-8683101CA
AmericasArrow 40
Avnet 123
EuropeEBV Elektronik 56
TI Lead Time*: 8 WeeksCD54HCT00F
AmericasArrow 439
Rochester Electronics 125
TI Lead Time*: 8 WeeksCD54HCT00F3A
AmericasArrow >1k
EuropeEBV Elektronik 29
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-8683101CA  TBD A42  N/A for Pkg TypeViewView
CD54HCT00F  TBD A42  N/A for Pkg TypeViewView
CD54HCT00F3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD54HCT00 Help

Datasheet

Application Notes

View Application Notes for NAND Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD54HCT30 High Speed CMOS Logic 8-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
CD54HCT132 CMOS 8-Input NAND/AND Gate GATES-NAND GATES TI customers also evaluated this product.
CD74HCT03 High Speed CMOS Logic Quad 2-Input NAND Gates with Open Drain GATES-NAND GATES TI customers also evaluated this product.
SN54F00 Quadruple 2-Input Positive-NAND Gates GATES-NAND GATES TI customers also evaluated this product.
CD4011B-MIL CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
CD54HCT02 High Speed CMOS Logic Quad Two-Input NOR Gates GATES-NOR GATES TI customers also evaluated this product.
CD54HCT08 High Speed CMOS Logic Quad 2-Input AND Gates GATES-AND GATES TI customers also evaluated this product.
CD54HCT138 High Speed CMOS Logic Inverting and Non-Inverting 3-to-8 Line Decoder Demultiplexer DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD4001B-MIL CMOS Quad 2-Input NOR Gate GATES-NOR GATES TI customers also evaluated this product.
CD54HCT154 High Speed CMOS Logic 4-to-16 Line Decoder/Demultiplexer DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD54HCT574 High Speed CMOS Logic Octal Positive-Edge Triggered D-Type Flip-Flops with 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.
CD14538B CMOS Dual Precision Monostable Multivibrator (125 C Operation) SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
CD4069UB-MIL CMOS Hex Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS14 Hex Schmitt-trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CD4001B CMOS Quad 2-Input NOR Gate GATES-NOR GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here