CD54HCT03 Status: ACTIVE

High Speed CMOS Logic Quad 2-Input NAND Gates with Open Drain


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD54HCT03CD74HCT03 
Voltage Nodes(V)5   
RatingMilitary  Catalog  
Technology FamilyHCT  HCT  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD54HCT03

Version Part Number Definition
Catalog CD74HCT03 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD74HC03: High Speed CMOS Logic Quad 2-Input NAND Gates with Open Drain
  • CD74HCT00: High Speed CMOS Logic Quad 2-Input NAND Gates
  • CD54HCT00: High Speed CMOS Logic Quad 2-Input NAND Gates

More Related Products

Product Information

Features

  • Buffered Inputs
  • Typical Propagation Delay: 8ns at VCC = 5V, CL = 15pF, TA = 25°C
  • Output Pull-up to 10V
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

Description

The ’HC03 and ’HCT03 logic gates utilize silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HCT logic family is functionally as well as pin compatible with the standard LS logic family.

These open drain NAND gates can drive into resistive loads to output voltages as high as 10V. Minimum values of RL required versus load voltage are shown in Figure 2.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD54HCT03F3AACTIVE-55 to 1253.76 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:11 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD54HCT03F3A
AmericasRochester Electronics 82
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD54HCT03F3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD54HCT03 Help

Datasheet

Application Notes

View Application Notes for NAND Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD74HC03 High Speed CMOS Logic Quad 2-Input NAND Gates with Open Drain GATES-NAND GATES TI customers also evaluated this product.
CD74HCT00 High Speed CMOS Logic Quad 2-Input NAND Gates GATES-NAND GATES TI customers also evaluated this product.
CD54HCT00 High Speed CMOS Logic Quad 2-Input NAND Gates GATES-NAND GATES TI customers also evaluated this product.
CD74HCT03 High Speed CMOS Logic Quad 2-Input NAND Gates with Open Drain GATES-NAND GATES TI customers also evaluated this product.
CD54HC00 High Speed CMOS Logic Quad 2-Input NAND Gates GATES-NAND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here