|
|
|
|
Other qualified versions of CD54HCT138
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Data sheet acquired from Harris Semiconductor Description
The HC138, HC238, HCT138, and HCT238 are high speed silicon gate CMOS decoders well suited to memory address decoding or data routing applications. Both circuits feature low power consumption usually associated with CMOS circuitry, yet have speeds comparable to low power Schottky TTL logic. Both circuits have three binary select inputs (A0, A1 and A2). If the device is enabled, these inputs determine which one of the eight normally high outputs of the HC/HCT138 series will go low or which of the normally low outputs of the HC/HCT238 series will go high. Two active low and one active high enables (E1\, E2\, and E3) are provided to ease the cascading of decoders. The decoders 8 outputs can drive 10 low power Schottky TTL equivalent loads. |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| CD54HCT138F | ACTIVE | -55 to 125 | 2.05 | 1ku | CDIP (J) | 16 | 1 | TUBE | Contact TI Distributor or Sales Office | |
| CD54HCT138F3A | ACTIVE | -55 to 125 | 3.36 | 1ku | CDIP (J) | 16 | 1 | TUBE | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:10 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksCD54HCT138F | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 8 WeeksCD54HCT138F3A | |||
| Americas | Arrow | 55 | |
| Avnet | 38 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD54HCT138F | TBD | A42 | N/A for Pkg Type | View | View |
| CD54HCT138F3A | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD54HCT138 
View Application Notes for Decoders/Demultiplexers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54LS139A | Dual 2-Line To 4-Line Decoders/Demultiplexers | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| CD54HCT08 | High Speed CMOS Logic Quad 2-Input AND Gates | GATES-AND GATES | TI customers also evaluated this product. |
| CD54HCT574 | High Speed CMOS Logic Octal Positive-Edge Triggered D-Type Flip-Flops with 3-State Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS | TI customers also evaluated this product. |
| CD54HCT244 | High Speed CMOS Logic Non-Inverting Octal Buffer/Line Drivers with 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS14 | Hex Schmitt-trigger Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| CD54HCT00 | High Speed CMOS Logic Quad 2-Input NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54LS165A | Parallel-Load 8-Bit Shift Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| CD54HCT245 | High Speed CMOS Logic Non-Inverting Octal-Bus Transceiver with 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| SN54LS373 | Octal D-Type Transparent Latches with 3-state Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |
| SN54F04 | Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN54LS240 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number