CD54HCT245 Status: ACTIVE

High Speed CMOS Logic Non-Inverting Octal-Bus Transceiver with 3-State Outputs


      Harris
         
Alert me about changes<br/>to this product

 CD54HCT245CD74HCT245 
Voltage Nodes(V)5   
RatingMilitary  Catalog  
Technology FamilyHCT  HCT  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD54HCT245

Version Part Number Definition
Catalog CD74HCT245 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN54HCT245: Octal Bus Transceivers With 3-State Outputs
  • SN54LS164: 8-Bit Parallel-Out Serial Shift Registers
  • SN54LS393: Dual 4-Bit Binary Counters
  • CD54HCT30: High Speed CMOS Logic 8-Input NAND Gate

Product Information

Features

  • Buffered Inputs
  • Three-State Outputs
  • Bus Line Driving Capability
  • Typical Propagation Delay (A to B, B to A) 9ns at VCC = 5V, CL = 15pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs. . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il ≤ 1µA at VOL , VOH

Description

The CD54HC245, CD54HCT245, and CD74HC245, CD74HCT245 are high-speed octal three-state bidirectional transceivers intended for two-way asynchronous communication between data buses. They have high drive current outputs which enable high-speed operation while driving large bus capacitances. They provide the low power consumption of standard CMOS circuits with speeds and drive capabilities comparable to that of LSTTL circuits.

The CD54HC245, CD54HCT245, CD74HC245 and CD74HCT245 allow data transmission of the B bus or from the B bus to the A bus. The logic level at the direction input (DIR) determines the direction. The output enable input (OE\), when high, puts the I/O ports in the high-impedance state.

The HC/HCT245 is similar in operation to the HC/HCT640 and the HC/HCT643.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD54HCT245FACTIVE-55 to 1253.83 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD54HCT245F3AACTIVE-55 to 1254.85 | 1kuCDIP (J) | 20 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:11 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD54HCT245F
AmericasRochester Electronics >1k
EuropeAvnet-SILICA 100
TI Lead Time*: 8 WeeksCD54HCT245F3A
AmericasArrow >1k
Avnet 659
EuropeEBV Elektronik 27
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD54HCT245F  TBD A42  N/A for Pkg TypeViewView
CD54HCT245F3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD54HCT245 Help

Datasheet

Application Notes

View Application Notes for Standard Transceivers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54HCT245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN54LS164 8-Bit Parallel-Out Serial Shift Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
SN54LS393 Dual 4-Bit Binary Counters COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD54HCT30 High Speed CMOS Logic 8-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
CD54HCT688 8-Bit Identity/Magnitude Comparators (P=Q) with Enable DIGITAL COMPARATORS-ADDRESS/IDENTITY/MAGNITUDE COMPARATORS TI customers also evaluated this product.
CD54HCT138 High Speed CMOS Logic Inverting and Non-Inverting 3-to-8 Line Decoder Demultiplexer DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
SN54LS04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS123 Retriggerable Monostable Multivibrators SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
SN54LS373 Octal D-Type Transparent Latches with 3-state Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
CD54HCT374 High Speed CMOS Logic Octal Positive-Edge Triggered D-Type Flip-Flops with 3-State Output FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.
SN54LS14 Hex Schmitt-trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here