CD54HCT30 Status: ACTIVE

High Speed CMOS Logic 8-Input NAND Gate


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD54HCT30CD74HCT30 
Voltage Nodes(V)5   
RatingMilitary  Catalog  
Technology FamilyHCT  HCT  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD54HCT30

Version Part Number Definition
Catalog CD74HCT30 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD54HCT00: High Speed CMOS Logic Quad 2-Input NAND Gates
  • CD74AC20: Dual 4-Input NAND Gates
  • CD54HCT132: CMOS 8-Input NAND/AND Gate
  • CD54HCT245: High Speed CMOS Logic Non-Inverting Octal-Bus Transceiver with 3-State Outputs
  • CD54HCT154: High Speed CMOS Logic 4-to-16 Line Decoder/Demultiplexer
  • CD54HCT165: High Speed CMOS Logic 8-Bit Parallel-In/Serial-Out Shift Register

More Related Products

Product Information

Features

  • Buffered Inputs
  • Typical Propagation Delay: 10ns at VCC = 5V, CL = 15pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Description

The ’HC30 and ’HCT30 each contain an 8-input NAND gate in one package. They provide the system designer with the direct implementation of the positive logic 8-input NAND function. Logic gates utilize silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HCT logic family is functionally pin compatible with the standard LS logic family.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
5962-8974601CAACTIVE-55 to 125 3.85 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD54HCT30F3AACTIVE-55 to 1255962-8974601CA3.85 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:06 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-8974601CA
AmericasRochester Electronics 61
TI Lead Time*: 8 WeeksCD54HCT30F3A
AmericasArrow 91
EuropeAvnet-SILICA 260
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-8974601CA  TBD A42  N/A for Pkg TypeViewView
CD54HCT30F3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD54HCT30 Help

Datasheet

Application Notes

View Application Notes for NAND Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD54HCT00 High Speed CMOS Logic Quad 2-Input NAND Gates GATES-NAND GATES TI customers also evaluated this product.
CD74AC20 Dual 4-Input NAND Gates GATES-NAND GATES TI customers also evaluated this product.
CD54HCT132 CMOS 8-Input NAND/AND Gate GATES-NAND GATES TI customers also evaluated this product.
CD54HC30 High Speed CMOS Logic 8-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
CD54HC20 High Speed CMOS Logic Dual 4-Input NAND Gates GATES-NAND GATES TI customers also evaluated this product.
CD4011B-MIL CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
CD54HCT245 High Speed CMOS Logic Non-Inverting Octal-Bus Transceiver with 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
CD54HCT154 High Speed CMOS Logic 4-to-16 Line Decoder/Demultiplexer DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD54HCT165 High Speed CMOS Logic 8-Bit Parallel-In/Serial-Out Shift Register FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
CD54HCT86 High Speed CMOS Logic Quad 2-Input EXCLUSIVE OR Gates GATES-EXCLUSIVE OR GATES (XOR) TI customers also evaluated this product.
CD54HCT138 High Speed CMOS Logic Inverting and Non-Inverting 3-to-8 Line Decoder Demultiplexer DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD54HCT02 High Speed CMOS Logic Quad Two-Input NOR Gates GATES-NOR GATES TI customers also evaluated this product.
CD54HCT374 High Speed CMOS Logic Octal Positive-Edge Triggered D-Type Flip-Flops with 3-State Output FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.
CD54HCT244 High Speed CMOS Logic Non-Inverting Octal Buffer/Line Drivers with 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN54LS14 Hex Schmitt-trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here