CD74AC373 Status: ACTIVE

Octal Transparent Latches with 3-State Outputs


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD54AC373 CD74AC373
Voltage Nodes(V)5, 3.3   
Technology FamilyAC  AC  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD74AC373

Version Part Number Definition
Military CD54AC373 QML certified for Military and Defense Applications

Product Information

Features

  • Buffered inputs
  • Typical pro-agation delay:
    4.3 ns @ VCC = 5 V, TA = 25°C, CL = 50 pF
  • Exceeds 2-kV ESD Protection - MIL-STD-883, Method 3015
  • SCR-Latchup-resistant CMOS process and circuit design
  • Speed of bipolar FAST*/AS/S with significantly reduced power consumption
  • Balanced propagation delays
  • AC types feature 1.5-V to 5.5-V operation and balanced noise immunity at 30% of the supply
  • ± 24-mA output drive current
    -Fanout to 15 FAST* ICs
    -Drives 50-ohm transmission lines
  • Characterized for operation from –40° to 85°C

*FAST is a Registered Trademark of Fairchild Semicondutor Corp.

Description

The RCA-CD54/74AC373 and CD54/74AC533 and the CD54/74ACT373 and CD54/74ACT533 octal transparent 3-state latches use the RCA ADVANCED CMOS technology. The outputs are transparent to the inputs when the Latch Enable (LE\) is HIGH. When the Latch Enable (LE\) goes LOW, the data is latched. The Output Enable (OE\) controls the 3-sate outputs. When the Output Enable (OE\) is HIGH, the outputs are in the high-impedance state. The latch operation is independent of the state of the Output Enable.

The CD74AC/ACT373 and CD74AC/ACT533 are supplied in 20-lead dual-in-line plastic package (E suffix) and in 20-lead dual-in-line small-outline plastic packages (M suffix). Both package types are operable over the following temperature ranges: Commerical (0 to 70°C); Industrial (-40 to +85°C); and Extended Industrial/Military (-55 to +125°C).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD74AC373EACTIVE-55 to 1250.51 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74AC373EE4ACTIVE-55 to 1250.51 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74AC373MACTIVE-55 to 1250.55 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74AC373M96ACTIVE-55 to 1250.51 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74AC373M96E4ACTIVE-55 to 1250.51 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74AC373M96G4ACTIVE-55 to 1250.51 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74AC373ME4ACTIVE-55 to 1250.55 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74AC373MG4ACTIVE-55 to 1250.55 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:06 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksCD74AC373E
AmericasRochester Electronics >1k
EuropeAvnet-SILICA 20
EBV Elektronik 380
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksCD74AC373EE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksCD74AC373M
AmericasArrow >1k
Avnet 250
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAvnet-SILICA 350
Compel 76
Farnell >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD74AC373M96
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksCD74AC373M96E4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD74AC373M96G4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD74AC373ME4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksCD74AC373MG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD74AC373E RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74AC373EE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74AC373M RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74AC373M96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74AC373M96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74AC373M96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74AC373ME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74AC373MG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD74AC373 Help

Datasheet

Application Notes

View Application Notes for D-Type Latches

User Guides

Selection Guides

More Literature

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here