|
|
|
|
Other qualified versions of CD74ACT74-Q1
Product InformationFeatures
Description
The CD74ACT74 dual positive-edge-triggered device is a D-type flip-flop. A low level at the preset (PRE) or (CLR) clear inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not related directly to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CD74ACT74QM96G4Q1 | ACTIVE | -40 to 125 | 0.36 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | |
| CD74ACT74QM96Q1 | ACTIVE | -40 to 125 | 0.36 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:09 PM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCD74ACT74QM96G4Q1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCD74ACT74QM96Q1 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD74ACT74QM96G4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74ACT74QM96Q1 | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1 YEAR/Level-1-235C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD74ACT74-Q1 
View Application Notes for D-Type Flip-Flops

Most Popular Tags for CD74ACT74-Q1: