CD74HC138 Status: ACTIVE

High Speed CMOS Logic 3-to-8 Line Decoder Demultiplexer Inverting and Non-Inverting


      Harris
         
Alert me about changes<br/>to this product

 CD54HC138 CD74HC138
Voltage Nodes(V)6, 5, 2   
RatingMilitary  Catalog  
Technology FamilyHC  HC  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD74HC138

Version Part Number Definition
Automotive CD74HC138-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Military CD54HC138 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74HC138: 3-Line To 8-Line Decoders/Demultiplexers
  • CD74HC154: High Speed CMOS Logic 4-to-16 Line Decoder/Demultiplexer
  • TMS320F28335: Delfino Microcontroller
  • NE5534A: Low-Noise Operational Amplifier
  • TL084A: JFET-Input Operational Amplifier

Product Information

Features

  • Select One Of Eight Data Outputs Active Low for 138, Active High for 238
  • I/O Port or Memory Selector
  • Three Enable Inputs to Simplify Cascading
  • Typical Propagation Delay of 13ns at VCC = 5V, CL = 15pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

Description

The ’HC138, ’HC238, ’HCT138, and ’HCT238 are high speed silicon gate CMOS decoders well suited to memory address decoding or data routing applications. Both circuits feature low power consumption usually associated with CMOS circuitry, yet have speeds comparable to low power Schottky TTL logic. Both circuits have three binary select inputs (A0, A1 and A2). If the device is enabled, these inputs determine which one of the eight normally high outputs of the HC/HCT138 series will go low or which of the normally low outputs of the HC/HCT238 series will go high.

Two active low and one active high enables (E1\, E2\, and E3) are provided to ease the cascading of decoders. The decoder’s 8 outputs can drive 10 low power Schottky TTL equivalent loads.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD74HC138EACTIVE-55 to 1250.40 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HC138EE4ACTIVE-55 to 1250.40 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HC138MACTIVE-55 to 1250.35 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HC138M96ACTIVE-55 to 1250.35 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HC138M96E4ACTIVE-55 to 1250.35 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HC138M96G4ACTIVE-55 to 1250.35 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HC138ME4ACTIVE-55 to 1250.35 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HC138MG4ACTIVE-55 to 1250.35 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HC138MTACTIVE-55 to 1250.68 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD74HC138MTE4ACTIVE-55 to 1250.68 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD74HC138MTG4ACTIVE-55 to 1250.68 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:07 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCD74HC138E
AmericasArrow >1k
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia 33
EuropeArrow Northern Europe 175
Avnet-SILICA >1k
EBV Elektronik 125
Farnell 33
Spoerle 650
WorldwideMouser Electronics 713
TI Lead Time*: 20 WeeksCD74HC138EE4
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksCD74HC138M
AmericasArrow >1k
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia 269
EuropeArrow Northern Europe >1k
Arrow Southern Europe 60
Avnet-SILICA >1k
EBV Elektronik >1k
Farnell 251
Spoerle >1k
WorldwideDigiKey 9
Mouser Electronics 698
TI Lead Time*: 20 WeeksCD74HC138M96
AmericasArrow >1k
Rochester Electronics >1k
EuropeAbacus Polar >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksCD74HC138M96E4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD74HC138M96G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD74HC138ME4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD74HC138MG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD74HC138MT
AmericasRochester Electronics 250
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD74HC138MTE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD74HC138MTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD74HC138E RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74HC138EE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74HC138M RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC138M96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC138M96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC138M96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC138ME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC138MG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC138MT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC138MTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC138MTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD74HC138 Help

Datasheet

Application Notes

View Application Notes for Decoders/Demultiplexers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74HC138 3-Line To 8-Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD74HC154 High Speed CMOS Logic 4-to-16 Line Decoder/Demultiplexer DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
NE5534A Low-Noise Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TL084A JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
DAC7714 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
LM239 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TVP5146 NTSC/PAL/SECAM 4x10-Bit Digital Video Decoder With Macrovision Detection, YPbPR/RBG Inputs VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
OPA2604 Dual FET-Input, Low Distortion Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
DAC6571 DAC6571: 10-Bit Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPS54314 Low Input Voltage 3A Synchronous Buck Converter with 1.8V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here