|
|
|
|
Other qualified versions of CD74HC4051-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
This device is a digitally controlled analog switch that utilizes silicon gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits. This analog multiplexer/demultiplexer controls analog voltages that may vary across the voltage supply range (i.e., VCC to VEE). These bidirectional switches allow any analog input to be used as an output and vice versa. The switches have low ON resistance and low OFF leakages. In addition, the device has an enable control (E)\ that, when high, disables all switches to their OFF state. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CD74HC4051MM96EP | ACTIVE | -55 to 125 | V62/03606-01XE | 0.78 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| V62/03606-01XE | ACTIVE | -55 to 125 | 0.78 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:04 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksCD74HC4051MM96EP | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 16 WeeksV62/03606-01XE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD74HC4051MM96EP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/03606-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD74HC4051-EP 
View Application Notes for Analog Switches and Multiplexers (less than or equal to 5V)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD74HC4051 | High Speed CMOS 8-Channel Analog Multiplexer/Demultiplexer | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| CD54HC4051 | High Speed CMOS Logic Analog Multiplexers/Demultiplexers | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| CD4051B | CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| SN65HVD10-EP | Enhanced Product 3.3-V Rs-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |

No Tags are Available for this Part Number