CD74HC4051-Q1 Status: ACTIVE

Automotive Catalog High Speed CMOS Logic Analog Multiplexers/Demultiplexers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD74HC4051-Q1
Number of Channels8  
Configuration1 X 1:8 MUX  
ron(max)(ohms)180  
ICC(uA)16  
tpd max(ns)60  
Technology FamilyHC  
Voltage Nodes(V)2, 4.5, 6  
IL OFF(Max)(nA)+/-1000  
RON Mis-match(Max)(Ohms)5  
ON Time(Max)(ns)32  
OFF Time(Max)(ns)32  
RatingAutomotive  
VCC(Min)(V)2  
VCC(Max)(V)6  
Pin/Package16SOIC, 16TSSOP  
Approx. Price (US$) 0.28 | 1ku  
Operating Temp Range(Celsius)-40 to 125  
 Samples
 Inventory

Other qualified versions of CD74HC4051-Q1

Version Part Number Definition
Catalog CD74HC4051 TI's standard catalog product
Enhanced Product CD74HC4051-EP Supports Defense, Aerospace and Medical Applications
Military CD54HC4051 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD74HC4051: High Speed CMOS 8-Channel Analog Multiplexer/Demultiplexer

Product Information

Features

  • Qualified for Automotive Applications
  • Wide Analog Input Voltage Range of ±5 V Max
  • Low ON Resistance
    • 70 Typical (VCC – VEE = 4.5 V)
    • 40 Typical (VCC – VEE = 9 V)
  • Low Crosstalk Between Switches
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Switching
  • Operation Control Voltage = 2 V to 6 V
  • Switch Voltage = 0 V to 10 V
  • High Noise Immunity NIL = 30%, NIH = 30% of VCC, VCC = 5 V

description/ordering information

This device is a digitally controlled analog switch that utilizes silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

This analog multiplexer/demultiplexer controls analog voltages that may vary across the voltage supply range (i.e., VCC to VEE). These bidirectional switches allow any analog input to be used as an output and vice versa. The switches have low ON resistance and low OFF leakages. In addition, the device has an enable control E that, when high, disables all switches to their OFF state.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD74HC4051QM96G4Q1ACTIVE-40 to 1250.28 | 1kuSOIC (D) | 16 View 2500 
CD74HC4051QM96Q1ACTIVE-40 to 1250.28 | 1kuSOIC (D) | 16 View 2500 Download CAD Format for this FootprintPurchase Samples
CD74HC4051QPWRG4Q1ACTIVE-40 to 1250.28 | 1kuTSSOP (PW) | 16 View 2000 Purchase Samples
CD74HC4051QPWRQ1ACTIVE-40 to 1250.28 | 1kuTSSOP (PW) | 16 View 2000 Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:08 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 19 WeeksCD74HC4051QM96G4Q1
WorldwideDigiKey 306
TI Lead Time*: 18 WeeksCD74HC4051QM96Q1
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD74HC4051QPWRG4Q1
None Reported
View Distributors
TI Lead Time*: 18 WeeksCD74HC4051QPWRQ1
WorldwideMouser Electronics 28
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD74HC4051QM96G4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC4051QM96Q1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
CD74HC4051QPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC4051QPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD74HC4051-Q1 Help

Datasheet

Application Notes

View Application Notes for Analog Switches and Multiplexers (less than or equal to 5V)

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD74HC4051 High Speed CMOS 8-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for CD74HC4051-Q1:

View All Tags

Other Support



Click Here