CD74HC4059 Status: ACTIVE

High Speed CMOS Logic CMOS Programmable Divide-by-N Counter


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD74HC4059
Voltage Nodes(V)6, 5, 2  
Vcc range(V)2.0 to 6.0  
Input LevelCMOS  
Output LevelCMOS  
RatingCatalog  
Technology FamilyHC  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CD4059A: CMOS Programmable Divide-by-N Counter

Product Information

Features

  • Synchronous Programmable N Counter N = 3 to 9999 or 15999
  • Presettable Down-Counter
  • Fully Static Operation
  • Mode-Select Control of Initial Decade Counting Function (10, 8, 5, 4, 2)
  • Master Preset Initialization
  • Latchable N Output
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • Applications
    • Communications Digital Frequency Synthesizers;
      VHF, UHF, FM, AM, etc.
    • Fixed or Programmable Frequency Division
    • "Time Out" Timer for Consumer-Application Industrial Controls

Description

The ’HC4059 are high-speed silicon-gate devices that are pin-compatible with the CD4059A devices of the CD4000B series. These devices are divide-by-N down-counters that can be programmed to divide an input frequency by any number "N" from 3 to 15,999. The output signal is a pulse one clock cycle wide occurring at a rate equal to the input frequency divide by N. The down-counter is preset by means of 16 jam inputs.

The three Mode-Select Inputs Ka,Kb and Kc determine the modulus ("divide-by" number) of the first and last counting sections in accordance with the truth table. Every time the first (fastest) counting section goes through one cycle, it reduces by 1 the number that has been preset (jammed) into the three decades of the intermediate counting section an the last counting section, which consists of flip-flops that are not needed for opening the first counting section.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD74HC4059EACTIVE-55 to 1252.40 | 1kuPDIP (N) | 24 View 15 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HC4059EE4ACTIVE-55 to 1252.40 | 1kuPDIP (N) | 24 View 15 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HC4059M96ACTIVE-55 to 1252.20 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HC4059M96E4ACTIVE-55 to 1252.20 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HC4059M96G4ACTIVE-55 to 1252.20 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksCD74HC4059E
AmericasRochester Electronics >1k
AsiaFarnell Asia 63
EuropeAvnet-SILICA 30
Farnell 63
WorldwideMouser Electronics 208
TI Lead Time*: 14 WeeksCD74HC4059EE4
WorldwideMouser Electronics 51
TI Lead Time*: 20 WeeksCD74HC4059M96
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 609
TI Lead Time*: 20 WeeksCD74HC4059M96E4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD74HC4059M96G4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD74HC4059E RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74HC4059EE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74HC4059M96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC4059M96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC4059M96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD74HC4059 Help

Datasheet

Application Notes

View Application Notes for Binary Counter

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4059A CMOS Programmable Divide-by-N Counter COUNTER-BINARY COUNTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here