|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The CD54HC4514, CD74HC4514, and CD74HC4515 are high-speed silicon gate devices consisting of a 4-bit strobed latch and a 4-to-16 line decoder. The selected output is enabled by a low on the enable input (E\). A high on E\ inhibits selection of any output. Demultiplexing is accomplished by using the E\ input as the data input and the select inputs (A0-A3) as addresses. This E\ input also serves as a chip select when these devices are cascaded. When Latch Enable (LE\) is high the output follows changes in the inputs (see truth table). When LE is low the output is isolated from changes in the input and remains at the level (high for the 4514, low for the 4515) it had before the latches were enabled. These devices, enhanced versions of the equivalent CMOS types, can drive 10 LSTTL loads. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CD74HC4515E | ACTIVE | -55 to 125 | 2.24 | 1ku | PDIP (N) | 24 | View | 15 | TUBE | Purchase Samples | |
| CD74HC4515EE4 | ACTIVE | -55 to 125 | 2.24 | 1ku | PDIP (N) | 24 | View | 15 | TUBE | Purchase Samples | |
| CD74HC4515EN | ACTIVE | -55 to 125 | 2.24 | 1ku | PDIP (NT) | 24 | 15 | TUBE | Purchase Samples | ||
| CD74HC4515ENE4 | ACTIVE | -55 to 125 | 2.24 | 1ku | PDIP (NT) | 24 | 15 | TUBE | Purchase Samples | ||
| CD74HC4515M | ACTIVE | -55 to 125 | 2.24 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| CD74HC4515M96 | ACTIVE | -55 to 125 | 2.24 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD74HC4515M96E4 | ACTIVE | -55 to 125 | 2.24 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | ||
| CD74HC4515M96G4 | ACTIVE | -55 to 125 | 2.24 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | ||
| CD74HC4515ME4 | ACTIVE | -55 to 125 | 2.24 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| CD74HC4515MG4 | ACTIVE | -55 to 125 | 2.24 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:08 PM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksCD74HC4515E | |||
| Americas | Rochester Electronics | 815 | |
| Europe | Arrow Southern Europe | 360 | |
| EBV Elektronik | 195 | ||
| Worldwide | Mouser Electronics | 235 | |
| TI Lead Time*: 14 WeeksCD74HC4515EE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCD74HC4515EN | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 194 | |
| Europe | Avnet-SILICA | 75 | |
| EBV Elektronik | 210 | ||
| Farnell | 194 | ||
| Worldwide | Mouser Electronics | 197 | |
| TI Lead Time*: 20 WeeksCD74HC4515ENE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksCD74HC4515M | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 78 | |
| Worldwide | DigiKey | 243 | |
| TI Lead Time*: 18 WeeksCD74HC4515M96 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksCD74HC4515M96E4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksCD74HC4515M96G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksCD74HC4515ME4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksCD74HC4515MG4 | |||
| Europe | EBV Elektronik | 425 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD74HC4515E | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD74HC4515EE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD74HC4515EN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD74HC4515ENE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD74HC4515M | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC4515M96 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC4515M96E4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC4515M96G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC4515ME4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC4515MG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD74HC4515 
View Application Notes for Decoders/Demultiplexers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD74HC4514 | High Speed CMOS Logic 4-to-16 Line Decoder/Demultiplexer with Input Latches | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| CD74HC154 | High Speed CMOS Logic 4-to-16 Line Decoder/Demultiplexer | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| CD74HC4511 | High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| CD74HC238 | High Speed CMOS Logic 3-to-8 Line Decoder Demultiplexer Inverting and Non-Inverting | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number