CD74HC573 Status: ACTIVE

High Speed CMOS Logic Octal Transparent Latches with 3-State Outputs


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD54HC573 CD74HC573
Voltage Nodes(V)6, 5, 2   
Technology FamilyHC  HC  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD74HC573

Version Part Number Definition
Military CD54HC573 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74HC573A: Octal Transparent D-Type Latches With 3-State Outputs
  • SN74HC595: 8-Bit Shift Registers With 3-State Output Registers
  • PCF8574A: Remote 8-Bit I/O Expander for I2C-Bus

Product Information

Features

  • 2-V to 6-V VCC Operation
  • Wide Operating Temperature Range of –55°C to 125°C
  • 3-State Outputs Directly Drive Bus Lines
  • Balanced Propagation Delays and Transition Times
  • Bus Driver Outputs Drive Up To 15 LS-TTL Loads
  • Significant Power Reduction Compared to LS-TTL Logic ICs

Description

The 'HC573 devices are octal transparent D-type latches designed for 2-V to 6-V VCC operation.

When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is low, the Q outputs are latched at the logic levels of the D inputs.

A buffered output-enable (OE\) input can be used to place the eight outputs in either a normal logic state (high or low) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

OE\ does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD74HC573EACTIVE-55 to 1250.53 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HC573EE4ACTIVE-55 to 1250.53 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HC573MACTIVE-55 to 1250.48 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HC573M96ACTIVE-55 to 1250.44 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HC573M96G4ACTIVE-55 to 1250.44 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HC573MG4ACTIVE-55 to 1250.48 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:06 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCD74HC573E
AmericasArrow 751
Avnet >1k
Newark >1k
Rochester Electronics >1k
AsiaWPI 115
EuropeAvnet-SILICA >1k
EBV Elektronik >1k
Spoerle 20
WorldwideDigiKey 242
Mouser Electronics 225
TI Lead Time*: 20 WeeksCD74HC573EE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD74HC573M
AmericasArrow 103
Avnet >1k
Newark 824
Rochester Electronics >1k
AsiaFarnell Asia 575
EuropeArrow Southern Europe 275
Avnet-SILICA 525
EBV Elektronik >1k
Farnell 531
Spoerle >1k
WorldwideDigiKey  Available
Mouser Electronics 41
TI Lead Time*: 20 WeeksCD74HC573M96
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 99
Mouser Electronics 3
TI Lead Time*: 20 WeeksCD74HC573M96G4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksCD74HC573MG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD74HC573E RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74HC573EE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74HC573M RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC573M96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC573M96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HC573MG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD74HC573 Help

Datasheet

Application Notes

View Application Notes for D-Type Latches

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74HC573A Octal Transparent D-Type Latches With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
SN74HC595 8-Bit Shift Registers With 3-State Output Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
PCF8574A Remote 8-Bit I/O Expander for I2C-Bus I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here