|
|
|
|
Other qualified versions of CD74HC597
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Data sheet acquired from Harris Semiconductor Description
The HC597 and CD74HCT597 are high-speed silicon gate CMOS devices that are pin compatible with the LSTTL 597 devices. Each device consists of an 8-flip-flop input register and an 8-bit parallel-in/serial-in, serial-out shift register. Each register is controlled by its own clock. A "low" on the parallel load input (PL\) shifts parallel stored data asynchronously into the shift register. A "low" master input (MR\) clears the shift register. Serial input data can also be synchronously shifted through the shift register when PL\ is high. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CD74HC597E | ACTIVE | -55 to 125 | 0.77 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Purchase Samples | |
| CD74HC597EE4 | ACTIVE | -55 to 125 | 0.77 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Purchase Samples | |
| CD74HC597M | ACTIVE | -55 to 125 | 0.86 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | |
| CD74HC597M96 | ACTIVE | -55 to 125 | 0.77 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD74HC597M96E4 | ACTIVE | -55 to 125 | 0.77 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD74HC597M96G4 | ACTIVE | -55 to 125 | 0.77 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |
| CD74HC597ME4 | ACTIVE | -55 to 125 | 0.86 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | |
| CD74HC597MG4 | ACTIVE | -55 to 125 | 0.86 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | |
| CD74HC597MT | ACTIVE | -55 to 125 | 0.65 | 1ku | SOIC (D) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
| CD74HC597MTE4 | ACTIVE | -55 to 125 | 0.65 | 1ku | SOIC (D) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
| CD74HC597MTG4 | ACTIVE | -55 to 125 | 0.65 | 1ku | SOIC (D) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
| CD74HC597NSR | ACTIVE | -55 to 125 | 0.77 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Purchase Samples | |
| CD74HC597NSRE4 | ACTIVE | -55 to 125 | 0.77 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Purchase Samples | |
| CD74HC597NSRG4 | ACTIVE | -55 to 125 | 0.77 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:06 PM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCD74HC597E | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 198 | |
| Europe | Avnet-SILICA | 325 | |
| EBV Elektronik | 950 | ||
| Farnell | 198 | ||
| Worldwide | Mouser Electronics | 432 | |
| TI Lead Time*: 20 WeeksCD74HC597EE4 | |||
| Europe | EBV Elektronik | 13 | |
| TI Lead Time*: 20 WeeksCD74HC597M | |||
| Americas | Newark | 122 | |
| Rochester Electronics | 560 | ||
| Europe | Avnet-SILICA | 400 | |
| Spoerle | >1k | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 710 | ||
| TI Lead Time*: 20 WeeksCD74HC597M96 | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 959 | ||
| TI Lead Time*: 20 WeeksCD74HC597M96E4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCD74HC597M96G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCD74HC597ME4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCD74HC597MG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksCD74HC597MT | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 440 | ||
| TI Lead Time*: 18 WeeksCD74HC597MTE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksCD74HC597MTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksCD74HC597NSR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 15 WeeksCD74HC597NSRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD74HC597NSRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD74HC597E | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD74HC597EE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD74HC597M | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC597M96 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC597M96E4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC597M96G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC597ME4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC597MG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC597MT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC597MTE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC597MTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC597NSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC597NSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HC597NSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD74HC597 
View Application Notes for Shift Registers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD74HC595 | 8-Bit Shift Registers With 3-State Output Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| SN74HC164 | 8-Bit Parallel-Out Serial Shift Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| SN74HC165 | 8-Bit Parallel-Load Shift Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| SN74HC595 | 8-Bit Shift Registers With 3-State Output Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number