|
|
|
|
Product InformationFeatures
Data sheet acquired from Harris Semiconductor Description
The CD74HC137, CD74HCT137, HC237, and CD74HCT237 are high speed silicon gate CMOS decoders well suited to memory address decoding or data routing applications. Both circuits feature low power consumption usually associated with CMOS circuitry, yet have speeds comparable to low power Schottky TTL logic. Both circuits have three binary select inputs (A0, A1 and A2) that can be latched by an active High Latch Enable (LE) signal to isolate the outputs from select-input changes. A "Low" LE makes the output transparent to the input and the circuit functions as a one-of-eight decoder. Two Output Enable inputs (OE\1 and OE0) are provided to simplify cascading and to facilitate demultiplexing. The demultiplexing function is accomplished by using the A0, A1, A2 inputs to select the desired output and using one of the other Output Enable inputs as the data input while holding the other Output Enable input in its active state. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CD74HCT137E | ACTIVE | -55 to 125 | 0.75 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Purchase Samples | |
| CD74HCT137EE4 | ACTIVE | -55 to 125 | 0.75 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Purchase Samples | |
| CD74HCT137M96 | ACTIVE | -55 to 125 | 0.75 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| CD74HCT137M96E4 | ACTIVE | -55 to 125 | 0.75 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| CD74HCT137M96G4 | ACTIVE | -55 to 125 | 0.75 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| CD74HCT137MT | ACTIVE | -55 to 125 | 0.68 | 1ku | SOIC (D) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
| CD74HCT137MTE4 | ACTIVE | -55 to 125 | 0.68 | 1ku | SOIC (D) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
| CD74HCT137MTG4 | ACTIVE | -55 to 125 | 0.68 | 1ku | SOIC (D) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:03 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksCD74HCT137E | |||
| Americas | Rochester Electronics | >1k | |
| Europe | EBV Elektronik | 800 | |
| Worldwide | Mouser Electronics | 604 | |
| TI Lead Time*: 18 WeeksCD74HCT137EE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD74HCT137M96 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 15 WeeksCD74HCT137M96E4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD74HCT137M96G4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD74HCT137MT | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 15 WeeksCD74HCT137MTE4 | |||
| Europe | Avnet-SILICA | 78 | |
| TI Lead Time*: 15 WeeksCD74HCT137MTG4 | |||
| Europe | EBV Elektronik | 125 | |
| Worldwide | Mouser Electronics | 605 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD74HCT137E | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD74HCT137EE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD74HCT137M96 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HCT137M96E4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HCT137M96G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HCT137MT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HCT137MTE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HCT137MTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD74HCT137 
View Application Notes for Decoders/Demultiplexers

No Tags are Available for this Part Number