|
|
|
|
Other qualified versions of CD74HCT139
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The HC139 and HCT139 devices contain two independent binary to one of four decoders each with a single active low enable input (1E\ or 2E\). Data on the select inputs (1A0 and 1A1 or 2A0 and 2A1) cause one of the four normally high outputs to go low. If the enable input is high all four outputs remain high. For demultiplexer operation the enable input is the data input. The enable input also functions as a chip select when these devices are cascaded. This device is functionally the same as the CD4556B and is pin compatible with it. The outputs of these devices can drive 10 low power Schottky TTL equivalent loads. The HCT logic family is functionally as well as pin equivalent to the LS logic family. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CD74HCT139E | ACTIVE | -55 to 125 | 0.40 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| CD74HCT139EE4 | ACTIVE | -55 to 125 | 0.40 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| CD74HCT139M | ACTIVE | -55 to 125 | 0.35 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | |
| CD74HCT139M96 | ACTIVE | -55 to 125 | 0.35 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| CD74HCT139M96E4 | ACTIVE | -55 to 125 | 0.35 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| CD74HCT139M96G4 | ACTIVE | -55 to 125 | 0.35 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | |
| CD74HCT139ME4 | ACTIVE | -55 to 125 | 0.35 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | |
| CD74HCT139MG4 | ACTIVE | -55 to 125 | 0.35 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | |
| CD74HCT139MT | ACTIVE | -55 to 125 | 0.68 | 1ku | SOIC (D) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
| CD74HCT139MTE4 | ACTIVE | -55 to 125 | 0.68 | 1ku | SOIC (D) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
| CD74HCT139MTG4 | ACTIVE | -55 to 125 | 0.68 | 1ku | SOIC (D) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:06 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksCD74HCT139E | |||
| Americas | Arrow | 19 | |
| Avnet | >1k | ||
| Newark | 100 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 610 | |
| Europe | Avnet-SILICA | >1k | |
| Compel | >1k | ||
| EBV Elektronik | 5 | ||
| Farnell | 606 | ||
| Worldwide | DigiKey | 120 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 14 WeeksCD74HCT139EE4 | |||
| Europe | EBV Elektronik | 13 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 19 WeeksCD74HCT139M | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | 320 | |
| EBV Elektronik | 80 | ||
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 15 WeeksCD74HCT139M96 | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | >1k | |
| TI Lead Time*: 15 WeeksCD74HCT139M96E4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksCD74HCT139M96G4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 19 WeeksCD74HCT139ME4 | |||
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 19 WeeksCD74HCT139MG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksCD74HCT139MT | |||
| Americas | Rochester Electronics | 750 | |
| TI Lead Time*: 18 WeeksCD74HCT139MTE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksCD74HCT139MTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD74HCT139E | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD74HCT139EE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD74HCT139M | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HCT139M96 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HCT139M96E4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HCT139M96G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HCT139ME4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HCT139MG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HCT139MT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HCT139MTE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CD74HCT139MTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD74HCT139 
View Application Notes for Decoders/Demultiplexers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CD74HC14 | High Speed CMOS Logic Hex Schmitt-Triggered Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74HC00 | Quad 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| CD74HC04 | High Speed CMOS Logic Hex Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| CD74HC32 | High Speed CMOS Logic Quad 2-Input OR Gates | GATES-OR GATES | TI customers also evaluated this product. |
| PCF8574A | Remote 8-Bit I/O Expander for I2C-Bus | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN74HC4066 | Quadruple Bilateral Analog Switches | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TLC555 | Low Power Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |

No Tags are Available for this Part Number