CD74HCT173 Status: ACTIVE

High Speed CMOS Logic Quad D-Type Flip-Flops with 3-State Outputs


      Harris
         
Alert me about changes<br/>to this product

 CD54HCT173 CD74HCT173
Voltage Nodes(V)5   
Technology FamilyHCT  HCT  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD74HCT173

Version Part Number Definition
Military CD54HCT173 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TLC555: Low Power Timer
  • TL431: Adjustable Precision Shunt Regulator
  • CD74HCT139: High Speed CMOS Logic Dual 2-to-4 Line Decoders/Demultiplexers
  • Product Information

    Features

    • Three-State Buffered Outputs
    • Gated Input and Output Enables
    • Fanout (Over Temperature Range)
      • Standard Outputs...10 LSTTL Loads
      • Bus Driver Outputs...15 LSTTL Loads
    • Wide Operating Temperature Range... –55°C to 125°C
    • Balanced Propagation Delay and Transition Times
    • Significant Power Reduction Compared to LSTTL Logic ICs
    • HC Types
      • 2V to 6V Operation
      • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
    • HCT Types
      • 4.5V to 5.5V Operation
      • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
      • CMOS Input Compatibility, Il 1µA at VOL, VOH

    Data sheet acquired from Harris Semiconductor

    Description

    The ’HC173 and ’HCT173 high speed three-state quad Dtype flip-flops are fabricated with silicon gate CMOS technology. They possess the low power consumption of standard CMOS Integrated circuits, and can operate at speeds comparable to the equivalent low power Schottky devices. The buffered outputs can drive 15 LSTTL loads. The large output drive capability and three-state feature make these parts ideally suited for interfacing with bus lines in bus oriented systems.

    The four D-type flip-flops operate synchronously from a common clock. The outputs are in the three-state mode when either of the two output disable pins are at the logic "1" level. The input ENABLES allow the flip-flops to remain in their present states without having to disrupt the clock If either of the 2 input ENABLES are taken to a logic "1" level, the Q outputs are fed back to the inputs, forcing the flip-flops to remain in the same state. Reset is enabled by taking the MASTER RESET (MR) input to a logic "1" level. The data outputs change state on the positive going edge of the clock.

    The ’HCT173 logic family is functionally, as well as pin compatible with the standard LS logic family.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    CD74HCT173EACTIVE-55 to 1250.35 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD74HCT173EE4ACTIVE-55 to 1250.35 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD74HCT173MACTIVE-55 to 1250.37 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD74HCT173M96ACTIVE-55 to 1250.33 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD74HCT173M96E4ACTIVE-55 to 1250.33 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD74HCT173M96G4ACTIVE-55 to 1250.33 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
    CD74HCT173ME4ACTIVE-55 to 1250.37 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD74HCT173MG4ACTIVE-55 to 1250.37 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD74HCT173MTACTIVE-55 to 1250.73 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    CD74HCT173MTE4ACTIVE-55 to 1250.73 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
    CD74HCT173MTG4ACTIVE-55 to 1250.73 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:57 AM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 14 WeeksCD74HCT173E
    AmericasAvnet 900
    Rochester Electronics 50
    AsiaFarnell Asia 625
    EuropeAvnet-SILICA >1k
    EBV Elektronik 125
    Farnell 625
    WorldwideMouser Electronics >1k
    TI Lead Time*: 14 WeeksCD74HCT173EE4
    EuropeEBV Elektronik 13
    WorldwideMouser Electronics >1k
    TI Lead Time*: 15 WeeksCD74HCT173M
    AmericasRochester Electronics >1k
    AsiaFarnell Asia 600
    EuropeFarnell 600
    TI Lead Time*: 15 WeeksCD74HCT173M96
    AmericasRochester Electronics >1k
    WorldwideMouser Electronics >1k
    TI Lead Time*: 15 WeeksCD74HCT173M96E4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD74HCT173M96G4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD74HCT173ME4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD74HCT173MG4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD74HCT173MT
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD74HCT173MTE4
    None Reported
    View Distributors
    TI Lead Time*: 15 WeeksCD74HCT173MTG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    CD74HCT173E RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD74HCT173EE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD74HCT173M RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74HCT173M96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74HCT173M96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74HCT173M96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74HCT173ME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74HCT173MG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74HCT173MT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74HCT173MTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74HCT173MTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for CD74HCT173 Help

    Datasheet

    Application Notes

    View Application Notes for D-Type (3-State) Flip-Flops

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TLC555 Low Power Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
    TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
    CD74HCT139 High Speed CMOS Logic Dual 2-to-4 Line Decoders/Demultiplexers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here