CD74HCT244 Status: ACTIVE

High Speed CMOS Logic Non-Inverting Octal Buffer/Line Drivers with 3-State Outputs


      Harris
         
Alert me about changes<br/>to this product

 CD54HCT244 CD74HCT244
Voltage Nodes(V)5  5  
Vcc range(V) 4.5 to 5.5  
Logic True  
Input Level TTL  
Output Level CMOS  
Output Drive(mA) -6/6  
No. of Outputs 8  
tpd max(ns) 31  
Static Current 0.08  
RatingMilitary  Catalog  
Technology FamilyHCT  HCT  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD74HCT244

Version Part Number Definition
Military CD54HCT244 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LVTH244A: 3.3-V ABT Octal Buffers/Drivers With 3-State Outputs
  • SN74HCT244: Octal Buffers And Line Drivers With 3-State Outputs
  • CD74AC244: Octal Non-Inverting Buffers/Line Drivers with 3-State Outputs
  • SN74LVC1G04: Single Inverter

Product Information

Features

  • HC/ HCT240 Inverting
  • HC/ HCT241 Non-Inverting
  • HC/ HCT244 Non-Inverting
  • Typical Propagation Delay = 8ns at VCC = 5V, CL = 15pF, TA = 25°C for HC240
  • Three-State Outputs
  • Buffered Inputs
  • High-Current Bus Driver Outputs
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

View All Features in Datasheet

Description

The ’HC240 and ’HCT240 are inverting three-state buffers having two active-low output enables. The CD74HC241, ’HCT241, ’HC244 and ’HCT244 are non-inverting three-state buffers that differ only in that the 241 has one active-high and one active-low output enable, and the 244 has two active-low output enables. All three types have identical pinouts.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD74HCT244EACTIVE-55 to 1250.53 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HCT244EE4ACTIVE-55 to 1250.53 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HCT244MACTIVE-55 to 1250.46 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HCT244M96ACTIVE-55 to 1250.42 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HCT244M96E4ACTIVE-55 to 1250.42 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HCT244M96G4ACTIVE-55 to 1250.42 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HCT244ME4ACTIVE-55 to 1250.46 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HCT244MG4ACTIVE-55 to 1250.46 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:07 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCD74HCT244E
AmericasArrow 98
Avnet >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeArrow Southern Europe >1k
EBV Elektronik 900
Farnell 903
WorldwideDigiKey 199
Mouser Electronics >1k
TI Lead Time*: 20 WeeksCD74HCT244EE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD74HCT244M
AmericasAvnet 15
Newark 11
Rochester Electronics 1k
AsiaFarnell Asia >1k
EuropeArrow Southern Europe 500
Avnet-SILICA 25
EBV Elektronik >1k
Farnell >1k
Spoerle 250
WorldwideDigiKey 145
TI Lead Time*: 20 WeeksCD74HCT244M96
AmericasRochester Electronics >1k
WorldwideDigiKey 60
Mouser Electronics >1k
TI Lead Time*: 20 WeeksCD74HCT244M96E4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD74HCT244M96G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD74HCT244ME4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCD74HCT244MG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD74HCT244E RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74HCT244EE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74HCT244M RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HCT244M96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HCT244M96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HCT244M96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HCT244ME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HCT244MG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD74HCT244 Help

Datasheet

Application Notes

View Application Notes for Non-Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74LVTH244A 3.3-V ABT Octal Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74HCT244 Octal Buffers And Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CD74AC244 Octal Non-Inverting Buffers/Line Drivers with 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here