|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Data sheet acquired from Harris Semiconductor Description
The HC297 and CD74HCT297 are high-speed silicon gate CMOS devices that are pin-compatible with low power Schottky TTL (LSTTL). These devices are designed to provide a simple, cost-effective solution to high-accuracy, digital, phase-locked-loop applications. They contain all the necessary circuits, with the exception of the divide-by-N counter, to build first-order phase-locked-loops. Both EXCLUSIVE-OR (XORPD) and edge-controlled phase detectors (ECPD) are provided for maximum flexibility. The input signals for the EXCLUSIVE-OR phase detector must have a 50% duty factor to obtain the maximum lock-range. Proper partitioning of the loop function, with many of the building blocks external to the package, makes it easy for the designer to incorporate ripple cancellation (see Figure 2) or to cascade to higher order phase-locked-loops. The length of the up/down K-counter is digitally programmable according to the K-counter function table. With A, B, C and D all LOW, the K-counter is disabled. With A HIGH and B, C and D LOW, the K-counter is only three stages long, which widens the bandwidth or capture range and shortens the lock time of the loop. When A, B, C and D are all programmed HIGH, the K-counter becomes seventeen stages long, which narrows the bandwidth or capture range and lengthens the lock time. Real-time control of loop bandwidth by manipulating the A to D inputs can maximize the overall performance of the digital phase-locked-loop. The HC297 and CD74HCT297 can perform the classic first order phase-locked-loop function without using analog components. The accuracy of the digital phase-locked-loop (DPLL) is not affected by VCC and temperature variations but depends solely on accuracies of the K-clock and loop propagation delays. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| CD74HCT297E | ACTIVE | -55 to 125 | 2.20 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Purchase Samples | |
| CD74HCT297EE4 | ACTIVE | -55 to 125 | 2.20 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| CD74HCT297E | As of 10:06 AM GMT, 04 Dec 2008 | As of 10:06 AM GMT, 04 Dec 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 2225 | 17 Dec | 4 Weeks | Americas | Mouser Electronics | 37 | |||
| >10k | 7 Jan | Rochester Electronics | >1k | ||||||
| Europe | EBV Elektronik | 75 | ||||||
| CD74HCT297EE4 | As of 10:06 AM GMT, 04 Dec 2008 | As of 10:06 AM GMT, 04 Dec 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 2225 | 17 Dec | 4 Weeks | None Reported View Distributors | |||||
| >10k | 7 Jan | ||||||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CD74HCT297E | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| CD74HCT297EE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
View Application Notes for Phase-Locked-Loops (PLLs) and Oscillators
| Alternative Products - Are similar to CD74HCT297 | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Comments | |
| CD74HCT4046A | High Speed CMOS Logic Phase-Locked-Loop with VCO | TI customers also evaluated this product. | |
| CD74HC7046A | High Speed CMOS Logic Phase-Locked Loop with VCO and Lock Detector | TI customers also evaluated this product. | |
| CD74HC297 | High Speed CMOS Logic Digital Phase-Locked-Loop | TI customers also evaluated this product. | |
| SN74S124 | Dual voltage-controlled oscillators | TI customers also evaluated this product. | |
| CD4046B | CMOS Micropower Phase-Locked Loop | TI customers also evaluated this product. | |
| SN74LS624 | Voltage-controlled oscillator | TI customers also evaluated this product. | |
| CD74HCT7046A | High Speed CMOS Logic Phase-Locked Loop with VCO and Lock Detector | TI customers also evaluated this product. | |
| SN74LV4046A | High-Speed CMOS Logic Phase-Locked Loop with VCO | TI customers also evaluated this product. | |
| CD74ACT297 | Digital Phase-Locked-Loop | TI customers also evaluated this product. | |

No Tags are Available for this Part Number