CD74HCT4052 Status: ACTIVE

High Speed CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with TTL inputs

      Harris
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • CD54/74HC4051, CD54/74HCT4051, CD54/74HC4052, CD74HCT4052, CD54/74HC4053 (Rev. I) (cd74hct4052.pdf, 758 KB)
    15 Jul 2004 Download

 CD74HCT4052
Number of Channels4  
Pd(Typ)(mW)-  
Configuration2 X 1:4 MUX  
ron(max)(ohms)130  
Technology FamilyHCT  
Dual Supply (+/-V)(Min)(V)4.5/2  
Dual Supply (+/-V)(Max)(V)5  
IL OFF(Max)(nA)+/-1000  
RON Mis-match(Max)(Ohms)5  
ON Time(Max)(ns)60  
OFF Time(Max)(ns)48  
RatingCatalog  
Pin/Package16PDIP,16SOIC  
Approx. Price (US$) 0.29 | 1ku  
Operating Temp Range(Celsius)-55 to 125  
Vmin(V)4.5  
Vmax(V)5.5  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CD74HC4052: High Speed CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer
  • BQ24032A: Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V
  • TL494: PWM Control Circuit
  • SN74AHC04: Hex Inverters

Product Information

Features

  • Wide Analog Input Voltage Range . . . . ±5V Max
  • Low "On" Resistance
    • 70 Typical (VCC – VEE = 4.5V)
    • 40 Typical (VCC – VEE = 9V)
  • Low Crosstalk between Switches
  • Fast Switching and Propagation Speeds
  • "Break-Before-Make" Switching
  • Wide Operating Temperature Range . . –55°C to 125°C
  • CD54HC/CD74HC Types
    • Operation Control Voltage . . . . . . 2V to 6V
    • Switch Voltage . . . . . . . . . . 0V to 10V
    • High Noise Immunity . . . NIL = 30%, NIH = 30% of VCC, VCC = 5V
  • CD54HCT/CD74HCT Types
    • Operation Control Voltage . . . . 4.5V to 5.5V
    • Switch Voltage . . . . . . . . . . . 0V to 10V
    • Direct LSTTL Input Logic Compatibility . . . VIL= 0.8V Max, VIH = 2V Min
    • CMOS Input Compatibility. . . . . II 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

Description

These devices are digitally controlled analog switches which utilize silicon gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

These analog multiplexers/demultiplexers control analog voltages that may vary across the voltage supply range (i.e. VCC to VEE). They are bidirectional switches thus allowing any analog input to be used as an output and visa-versa. The switches have low "on" resistance and low "off" leakages. In addition, all three devices have an enable control which, when high, disables all switches to their "off" state.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD74HCT4052EACTIVE-55 to 1250.31 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HCT4052EE4ACTIVE-55 to 1250.31 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HCT4052MACTIVE-55 to 1250.29 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HCT4052M96ACTIVE-55 to 1250.29 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HCT4052M96E4ACTIVE-55 to 1250.29 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HCT4052M96G4ACTIVE-55 to 1250.29 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HCT4052ME4ACTIVE-55 to 1250.29 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HCT4052MG4ACTIVE-55 to 1250.29 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HCT4052MTACTIVE-55 to 1250.36 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD74HCT4052MTE4ACTIVE-55 to 1250.36 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples
CD74HCT4052MTG4ACTIVE-55 to 1250.36 | 1kuSOIC (D) | 16 View 250 | SMALL T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
CD74HCT4052EAs of 10:06 AM GMT, 04 Dec 2008As of 10:06 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 6862 | 16 Dec 4 Weeks AmericasArrow 181
 425 | 17 Dec Avnet >1k
 >10k | 9 Jan DigiKey >1k
  Mouser Electronics 934
  Rochester Electronics >1k
  EuropeAvnet-SILICA >1k
  EBV Elektronik 875
CD74HCT4052EE4As of 10:06 AM GMT, 04 Dec 2008As of 10:06 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 6862 | 16 Dec 4 Weeks None Reported
View Distributors
   
 425 | 17 Dec     
 >10k | 9 Jan     
CD74HCT4052MAs of 10:06 AM GMT, 04 Dec 2008As of 10:06 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 6831 | 16 Dec 4 Weeks AmericasArrow >1k
 >10k | 23 Dec Avnet >1k
  Newark 705
  Rochester Electronics >1k
  EuropeEBV Elektronik >1k
  Spoerle 160
CD74HCT4052M96As of 10:06 AM GMT, 04 Dec 2008As of 10:06 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 7500* 6829 | 16 Dec 4 Weeks AmericasAvnet >1k
 >10k | 17 Dec DigiKey >1k
  Mouser Electronics >1k
  Rochester Electronics >1k
  AsiaWPI >1k
  EuropeEBV Elektronik >1k
  Spoerle >1k
CD74HCT4052M96E4As of 10:06 AM GMT, 04 Dec 2008As of 10:06 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 7500* 6829 | 16 Dec 4 Weeks None Reported
View Distributors
   
 >10k | 17 Dec     
CD74HCT4052M96G4As of 10:06 AM GMT, 04 Dec 2008As of 10:06 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 7500* 6829 | 16 Dec 4 Weeks None Reported
View Distributors
   
 >10k | 17 Dec     
CD74HCT4052ME4As of 10:06 AM GMT, 04 Dec 2008As of 10:06 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 6831 | 16 Dec 4 Weeks AmericasMouser Electronics >1k
 >10k | 23 Dec     
CD74HCT4052MG4As of 10:06 AM GMT, 04 Dec 2008As of 10:06 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 6831 | 16 Dec 4 Weeks None Reported
View Distributors
   
 >10k | 23 Dec     
CD74HCT4052MTAs of 10:06 AM GMT, 04 Dec 2008As of 10:06 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 24 Dec 4 Weeks None Reported
View Distributors
   
CD74HCT4052MTE4As of 10:06 AM GMT, 04 Dec 2008As of 10:06 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 24 Dec 4 Weeks None Reported
View Distributors
   
CD74HCT4052MTG4As of 10:06 AM GMT, 04 Dec 2008As of 10:06 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 24 Dec 4 Weeks None Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD74HCT4052E RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74HCT4052EE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74HCT4052M RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HCT4052M96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HCT4052M96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HCT4052M96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HCT4052ME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HCT4052MG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HCT4052MT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HCT4052MTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CD74HCT4052MTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • CD54/74HC4051, CD54/74HCT4051, CD54/74HC4052, CD74HCT4052, CD54/74HC4053 (Rev. I) (cd74hct4052.pdf, 758 KB)
    15 Jul 2004 Download

Application Notes

  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Understanding and Interpreting Standard-Logic Data Sheets (Rev. B) (szza036b.htm, 8 KB)
    28 May 2003 Abstract
  • TI IBIS File Creation, Validation, and Distribution Processes (szza034.htm, 9 KB)
    29 Aug 2002 Abstract
  • Implications of Slow or Floating CMOS Inputs (Rev. C) (scba004c.htm, 8 KB)
    01 Feb 1998 Abstract
  • CMOS Power Consumption and CPD Calculation (Rev. B) (scaa035b.htm, 9 KB)
    01 Jun 1997 Abstract
  • Designing With Logic (Rev. C) (sdya009c.htm, 8 KB)
    01 Jun 1997 Abstract
  • SN54/74HCT CMOS Logic Family Applications and Restrictions (scla011.htm, 8 KB)
    01 May 1996 Abstract
  • Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc (scla008.htm, 8 KB)
    01 Apr 1996 Abstract

View Application Notes for Analog Switches and Multiplexers (less than or equal to 5V)

User Guides

  • LOGIC Pocket Data Book (Rev. B) (scyd013b.pdf, 6001 KB)
    16 Jan 2007 Download
  • Signal Switch Data Book (Rev. A) (scdd003a.pdf, 18396 KB)
    14 Nov 2003 Download

More Literature

  • Logic Selection Guide 2007 (Rev. Z) (sdyu001z.pdf, 2862 KB)
    24 Apr 2007 Download
  • Logic Cross-Reference (Rev. A) (scyb017a.pdf, 2938 KB)
    07 Oct 2003 Download
 Alternative Products - Are similar to CD74HCT4052
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
CD74HC4052High Speed CMOS Differential 4-Channel Analog Multiplexer/DemultiplexerTI customers also evaluated this product.
 Complementary Products - Can be used with CD74HCT4052
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
BQ24032ADual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2VBATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENTTI customers also evaluated this product.
TL494PWM Control CircuitAC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERSTI customers also evaluated this product.
SN74AHC04Hex InvertersBUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERSTI customers also evaluated this product.
TL062Dual Low-Power JFET-Input General-Purpose Operational AmplifierOPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERSTI customers also evaluated this product.
OPA3350.05uV/C max, Single-Supply CMOS Operational AmplifierPRECISION AMPLIFIERS-LOW OFFSET VOLTAGETI customers also evaluated this product.
BQ29312ATwo, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFEBATTERY MANAGEMENT-LITHIUM ION PROTECTIONTI customers also evaluated this product.
TPA6011A4Stereo, Class-AB Audio Amplifier with Volume Control and Stereo Headphone DriveAUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERSTI customers also evaluated this product.
SN74LVC1G17Single Schmitt-Trigger BufferLITTLE LOGIC-SINGLE-GATESTI customers also evaluated this product.
MAX232Dual EIA-232 Driver/ReceiverINTERFACE-RS-232TI customers also evaluated this product.
SN74AHC244Octal Buffers/Drivers With 3-State OutputsBUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERSTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support