CD74HCT4511 Status: ACTIVE

High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD74HCT4511
RatingCatalog  
Technology FamilyHCT  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CD74HCT4543: High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver for LCDs
  • SN54LS49: BCD-to-Seven-Segment Decoders/Drivers with Open Collector Outputs
  • CD4511B: CMOS BCD-to-7-Segment LED Latch Decoder Drivers

More Related Products

Product Information

Features

  • 2-V to 6-V VCC Operation (’HC4511)
  • 4.5-V to 5.5-V VCC Operation (CD74HCT4511)
  • High-Output Sourcing Capability
    • 7.5 mA at 4.5 V (CD74HCT4511)
    • 10 mA at 6 V (’HC4511)
  • Input Latches for BCD Code Storage
  • Lamp Test and Blanking Capability
  • Balanced Propagation Delays and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • ’HC4511
    • High Noise Immunity, NIL or NIH = 30% of VCC at VCC = 5 V
  • CD74HCT4511
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8 V Maximum, VIH = 2 V Minimum
    • CMOS Input Compatibility, II 1 µA at VOL, VOH

Description

The CD54HC4511, CD74HC4511, and CD74HCT4511 are BCD-to-7 segment latch/decoder/drivers with four address inputs (D0–D3), an active-low blanking (BL)\ input, lamp-test (LT)\ input, and a latch-enable (LE)\ input that, when high, enables the latches to store the BCD inputs. When LE\ is low, the latches are disabled, making the outputs transparent to the BCD inputs.

These devices have standard-size output transistors, but are capable of sourcing (at standard VOH levels) up to 7.5 mA at 4.5 V. The HC types can supply up to 10 mA at 6 V.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD74HCT4511EACTIVE-55 to 1250.51 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
CD74HCT4511EE4ACTIVE-55 to 1250.51 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:05 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCD74HCT4511E
AmericasAvnet >1k
Rochester Electronics >1k
EuropeEBV Elektronik 100
WorldwideDigiKey 10
Mouser Electronics >1k
TI Lead Time*: 20 WeeksCD74HCT4511EE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD74HCT4511E RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74HCT4511EE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD74HCT4511 Help

Datasheet

Application Notes

View Application Notes for Decoders/Demultiplexers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD74HCT4543 High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver for LCDs DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
SN54LS49 BCD-to-Seven-Segment Decoders/Drivers with Open Collector Outputs DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD4511B CMOS BCD-to-7-Segment LED Latch Decoder Drivers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD74HC4511 High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
SN74LS47 BCD-to-Seven-Segment Decoders/Drivers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD54HC4511 High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD4543B CMOS BCD-to-Seven-Segment Latch/Decoder/Driver for Liquid-Crystal Displays DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD74HC4543 High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver for LCDs DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
SN74LS247 BCD-To-Seven-Segment Decoders/Drivers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here