CD74HCT4543 Status: ACTIVE

High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver for LCDs


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD74HCT4543
RatingCatalog  
Technology FamilyHCT  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CD74HCT4511: High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver
  • CD4511B: CMOS BCD-to-7-Segment LED Latch Decoder Drivers
  • SN74LS47: BCD-to-Seven-Segment Decoders/Drivers
  • TL4242: Adjustable LED Driver

More Related Products

Product Information

Features

  • 4.5-V to 5.5-V VCC Operation
  • Input Latches for BCD Code Storage
  • Blanking Capability
  • Phase Input for Complementing Outputs
  • Fanout (Over Temperature Range)
    • Standard Outputs - 10 LSTTL Loads
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • Direct LSTTL input logic compatibility, VIL=0.8 V Maximum, VIH=2 V Minimum
  • CMOS Input Compatibility, II 1µA @ VOL, VOH

Description

The CD74HCT4543 high-speed silicon-gate is a BCD-to-7 segment latch/decoder/driver designed primarily for directly driving liquid-crystal displays. While the latch enable (LD) is low, the latches are enabled to store the BCD inputs. When the latch enable is high, the latches are disabled, making the outputs transparent to the BCD inputs. The device has an active-high blanking input (BI) and a phase input (PH) to which a square wave is applied for liquid-crystal applications. This square wave also is applied to the backplane of the liquid-crystal display.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD74HCT4543EACTIVE-55 to 1251.67 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HCT4543EE4ACTIVE-55 to 1251.67 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:05 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCD74HCT4543E
AmericasRochester Electronics >1k
AsiaFarnell Asia 190
EuropeAvnet-SILICA 275
Farnell 190
WorldwideMouser Electronics 133
TI Lead Time*: 20 WeeksCD74HCT4543EE4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD74HCT4543E RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74HCT4543EE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD74HCT4543 Help

Datasheet

Application Notes

View Application Notes for Decoders/Demultiplexers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD74HCT4511 High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD4511B CMOS BCD-to-7-Segment LED Latch Decoder Drivers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
SN74LS47 BCD-to-Seven-Segment Decoders/Drivers DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD4056B-MIL CMOS BCD To 7-Segment LCD Decoder/Driver with Strobed-Latch Function DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD74HC4543 High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver for LCDs DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD4543B CMOS BCD-to-Seven-Segment Latch/Decoder/Driver for Liquid-Crystal Displays DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD54HC4511 High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD74HC4511 High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here