CD74HCT688 Status: ACTIVE

8-Bit Identity/Magnitude Comparators (P=Q) with Enable


      Harris
         
Alert me about changes<br/>to this product

 CD54HCT688 CD74HCT688
Technology FamilyHCT  HCT  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD74HCT688

Version Part Number Definition
Military CD54HCT688 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD4541B: CMOS Programmable Timer - High Voltage Type (20V Rating)
  • OPT101: Monolithic Photodiode and Single-Supply Transimpedance Amplifier
  • Product Information

    Features

    • Cascadable
    • Fanout (Over Temperature Range)
      • Standard Outputs. . . . . . . . . . . . . . . 10 LSTTL Loads
      • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
    • Wide Operating Temperature Range . . . -55°C to 125°C
    • Balanced Propagation Delay and Transition Times
    • Significant Power Reduction Compared to LSTTL Logic ICs
    • HC Types
      • 2V to 6V Operation
      • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
    • HCT Types
      • 4.5V to 5.5V Operation
      • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
      • CMOS Input Compatibility, Il 1µA at VOL, VOH

    Data sheet acquired from Harris Semiconductor

    Description

    The ’HC688 and ’HCT688 are 8-bit magnitude comparators designed for use in computer and logic applications that require the comparison of two 8-bit binary words. When the compared words are equal the output (Y) is low and can be used as the enabling input for the next device in a cascaded application.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    CD74HCT688EACTIVE-55 to 1250.48 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD74HCT688EE4ACTIVE-55 to 1250.48 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD74HCT688MACTIVE-55 to 1250.48 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD74HCT688M96ACTIVE-55 to 1250.44 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD74HCT688M96E4ACTIVE-55 to 1250.44 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Footprint
    CD74HCT688M96G4ACTIVE-55 to 1250.44 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Footprint
    CD74HCT688ME4ACTIVE-55 to 1250.48 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD74HCT688MG4ACTIVE-55 to 1250.48 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this FootprintContact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 12:02 PM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 15 WeeksCD74HCT688E
    AmericasArrow 33
    Avnet >1k
    Newark 20
    Rochester Electronics >1k
    EuropeArrow Southern Europe 620
    Avnet-SILICA 540
    EBV Elektronik >1k
    Spoerle >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 15 WeeksCD74HCT688EE4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksCD74HCT688M
    AmericasArrow >1k
    Avnet 155
    Rochester Electronics >1k
    AsiaFarnell Asia 693
    WPI 63
    EuropeAbacus Polar 35
    Arrow Northern Europe >1k
    Arrow Southern Europe >1k
    Avnet-SILICA >1k
    EBV Elektronik >1k
    Farnell 648
    WorldwideDigiKey 762
    Mouser Electronics 757
    TI Lead Time*: 15 WeeksCD74HCT688M96
    AmericasRochester Electronics >1k
    EuropeArrow Northern Europe >1k
    EBV Elektronik 1k
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksCD74HCT688M96E4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksCD74HCT688M96G4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksCD74HCT688ME4
    WorldwideDigiKey  Available
    TI Lead Time*: 15 WeeksCD74HCT688MG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    CD74HCT688E RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD74HCT688EE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD74HCT688M RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74HCT688M96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74HCT688M96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74HCT688M96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74HCT688ME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74HCT688MG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for CD74HCT688 Help

    Datasheet

    Application Notes

    View Application Notes for Magnitude Comparators

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    CD4541B CMOS Programmable Timer - High Voltage Type (20V Rating) SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS TI customers also evaluated this product.
    OPT101 Monolithic Photodiode and Single-Supply Transimpedance Amplifier OPTOELECTRONIC PRODUCTS-LIGHT TO VOLTAGE TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here