CD74HCT93 Status: ACTIVE

High Speed CMOS Logic 4-Bit Binary Ripple Counter


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD74HCT93
Voltage Nodes(V)5  
Vcc range(V)4.5 to 5.5  
Input LevelTTL  
Output LevelCMOS  
RatingCatalog  
Technology FamilyHCT  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CD54HC4040: High Speed CMOS Logic 12-Stage Binary Counter
  • CD54HCT191: High Speed CMOS Logic Presettable Synchronous 4-Bit Binary Up/Down Counter
  • CD54HCT4060: High Speed CMOS Logic 14-Stage Binary Counter with Oscillator
  • CD54HCT154: High Speed CMOS Logic 4-to-16 Line Decoder/Demultiplexer
  • CD74HC4046A: High Speed CMOS Logic Phase-Locked-Loop with VCO
  • CD54HC4051: High Speed CMOS Logic Analog Multiplexers/Demultiplexers

More Related Products

Product Information

Features

  • Can Be Configured to Divide By 2, 8, and 16
  • Asynchronous Master Reset
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL , VOH

Data sheet acquired from Harris Semiconductor

Description

The CD74HC93 and CD74HCT93 are high-speed silicon-gate CMOS devices and are pin-compatible with low power Schottky TTL (LSTTL). These 4-bit binary ripple counters consist of four master-slave flip-flops internally connected to provide a divide-by-two section and a divide-by-eight section. Each section has a separate clock input (CP0\ and CP1\) to initiate state changes of the counter on the HIGH to LOW clock transition. State changes of the Qn outputs do not occur simultaneously because of internal ripple delays. Therefore, decoded output signals are subject to decoding spikes and should not be used for clocks or strobes.

A gated AND asynchronous master reset (MR1 and MR2 is provided which overrides both clocks and resets (clears) all flip-flops.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CD74HCT93EACTIVE-55 to 1250.75 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
CD74HCT93EE4ACTIVE-55 to 1250.75 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:06 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksCD74HCT93E
AsiaFarnell Asia 165
EuropeEBV Elektronik 150
Farnell 165
WorldwideMouser Electronics 482
TI Lead Time*: 14 WeeksCD74HCT93EE4
WorldwideMouser Electronics 23
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD74HCT93E RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
CD74HCT93EE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD74HCT93 Help

Datasheet

Application Notes

View Application Notes for Binary Counters

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD54HC4040 High Speed CMOS Logic 12-Stage Binary Counter COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD54HCT191 High Speed CMOS Logic Presettable Synchronous 4-Bit Binary Up/Down Counter COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD54HCT4060 High Speed CMOS Logic 14-Stage Binary Counter with Oscillator COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD4060B CMOS 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD54HC4024 High Speed CMOS Logic 7-Stage Binary Ripple Counter COUNTERS-BINARY COUNTERS TI customers also evaluated this product.
CD54HCT154 High Speed CMOS Logic 4-to-16 Line Decoder/Demultiplexer DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.
CD74HC4046A High Speed CMOS Logic Phase-Locked-Loop with VCO SPECIALTY LOGIC-PHASE-LOCKED-LOOPS (PLLS) AND OSCILLATORS TI customers also evaluated this product.
CD54HC4051 High Speed CMOS Logic Analog Multiplexers/Demultiplexers SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TLC555 Low Power Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
CD4521B CMOS 24-Stage Frequency Divider SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here