|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The CDC421Axxx is a high-performance, low-phase-noise clock generator. It has an integrated low-noise, LC-based voltage-controlled oscillator (VCO) that operates within the 1.75 GHz to 2.35 GHz frequency range. It has an integrated crystal oscillator that operates in conjunction with an external AT-cut crystal to produce a stable frequency reference for a phase-locked loop (PLL)-based frequency synthesizer. The output frequency (fOUT) is proportional to the frequency of the input crystal (fXTAL). The device operates in 3.3-V supply environment and is characterized for operation from -40°C to +85°C. The CDC421Axxx is available in a QFN-24 4-mm × 4-mm package. The CDC421Axxx differs from the CDC421xxx in the following ways:
The CDC421Axxx has an improved startup circuit to enable correct operation for all power-supply ramp times. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| CDC421A250RGER | ACTIVE | -40 to 85 | 7.00 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples |
| CDC421A250RGET | ACTIVE | -40 to 85 | 7.70 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:06 PM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksCDC421A250RGER | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksCDC421A250RGET | |||
| Asia | WPI | 200 | |
| Worldwide | DigiKey | 645 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDC421A250RGER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| CDC421A250RGET | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDC421A250 
| Part # | Name | Product Family | Comments |
| CDCM61001 | 1:1 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - INTERNAL VCO OUTPUT | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. CDCM61001 has similar fucntionality with much wider frequency range. CDCM61001 shall recommended over CDC421A250. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| CDCE421A | Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCM61001 | 1:1 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCM61004 | 1:4 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCM61002 | 1:2 Ultra Low Jitter Crystal-In Clock Generator | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCE62005 | 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCE62002 | Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS-TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | TI customers also evaluated this product. |
| CDC7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT | TI customers also evaluated this product. |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT | TI customers also evaluated this product. |

No Tags are Available for this Part Number