CDCE18005 Status: ACTIVE

5/10 Outputs Clock Buffer with Divider

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CDCE18005
Frequency(Max)(MHz)1500  
Input LevelLVPECL,LVDS,LVCMOS  
No. of Outputs5,10  
VCC(V)3.3  
Output LevelLVPECL,LVDS,LVCMOS  
Pin/Package48QFN  
RatingCatalog  
tsk(o)(ns)0.075  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CDCM1804: 1:3 LVPECL Clock Buffer & Addl LVCMOS Output & Programmable Divider
  • CDCM1802: Clock Buffer w/Programmable Divider, LVPECL I/O + addl LVCMOS output
  • CDCP1803: 1:3 LVPECL Clock Buffer with Programable Divider
  • CDCE72010: 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner
  • CDCE62005: 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO

Product Information

Features

  • Universal Input Buffers That Accept LVPECL, LVDS, or LVCMOS Level Signaling
  • Fully Configurable Outputs Including Frequency, Output Format, and Output Skew
  • Output Multiplexer That Serves as a Clock Switch Between the Three Reference Inputs and the Outputs
  • Clock Generation Via AT-Cut Crystal
  • Integrated EEPROM Determines Device Configuration at Power-up
  • Low Additive Jitter Performance
  • Universal Output Blocks Support up to 5 Differential, 10 Single-ended, or Combinations of Differential or Single-ended:
    • Low Additive Jitter
    • Output Frequency up to 1.5 GHz
    • LVPECL, LVDS, LVCMOS, and Special High Output Swing Modes
    • Independent Output Dividers Support Divide Ratios from 1—80
    • Independent limited Coarse Skew Control on all Outputs
  • Flexible Inputs:
    • Two Universal Differential Inputs Accept Frequencies up to 1500 MHz (LVPECL), 800 MHz (LVDS), or 250 MHz (LVCMOS).
    • One Auxiliary Input Accepts Single Ended Clock Source or Crystal. Auxiliary Input Accepts Crystals in the Range of 2 MHz—42 MHz or an LVCMOS Input up to 75 MHz.
    • Clock Generator Mode Using Crystal Input.
  • Typical Power Consumption 1.0W at 3.3V (see Table 27)
  • Integrated EEPROM Stores Default Settings; Therefore, The Device Powers up in a Known, Predefined State.
  • Offered in QFN-48 Package
  • ESD Protection Exceeds 2kV HBM
  • Industrial Temperature Range -40°C to 85°C
  • APPLICATIONS
    • Data Converter and Data Aggregation Clocking
    • Wireless Infrastructure
    • Switches and Routers
    • Medical Electronics
    • Military and Aerospace
    • Industrial
    • Clock Fan-out

Description

The CDCE18005 is a high performance clock generator and distributor featuring a high degree of configurability via a SPI interface, and programmable start up modes determined by on-board EEPROM. Specifically tailored for buffering clocks for data converters and high-speed digital signals, the CDCE18005 achieves low additive jitter in the 50 fs RMS(1) range. The clock distribution block includes five individually programmable outputs that can be configured to provide different combinations of output formats (LVPECL, LVDS, LVCMOS). Each output can also be programmed to a unique output frequency (up to 1.5 GHz(2)) and skew relationship via a programmable delay block. If all outputs are configured in single-ended mode (e.g. LVCMOS), the CDCE18005 supports up to ten outputs. Each output can select one of three clock input sources. The input block includes two universal differential inputs which support frequencies up to 1500 MHz and an auxiliary single ended input that can be connected to a CMOS level clock or configured to connect to an external crystal via an on board oscillator block.

(1)12 kHz to 20 MHz integration bandwidth.

(2) Maximum output frequency depends on the output format selected.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
CDCE18005RGZRACTIVE-40 to 857.45 | 100uQFN (RGZ) | 48 View 2500 | LARGE T&RPurchase Samples
CDCE18005RGZTACTIVE-40 to 858.20 | 100uQFN (RGZ) | 48 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
CDCE18005RGZRAs of 11:40 AM GMT, 03 Jul 2009As of 11:40 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 12 Weeks AmericasDigiKey  Available
CDCE18005RGZTAs of 11:40 AM GMT, 03 Jul 2009As of 11:40 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasArrow 250
 Avnet 250
 DigiKey 155
 Mouser Electronics 250
 Newark 250
 EuropeArrow Southern Europe 250
 EBV Elektronik 125
 Farnell 247
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCE18005RGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CDCE18005RGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCE18005 Help

Datasheet

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
CDCE18005EVM Evaluation ModuleCDCE18005EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CDCM1804 1:3 LVPECL Clock Buffer & Addl LVCMOS Output & Programmable Divider   TI customers also evaluated this product.
CDCM1802 Clock Buffer w/Programmable Divider, LVPECL I/O + addl LVCMOS output   TI customers also evaluated this product.
CDCP1803 1:3 LVPECL Clock Buffer with Programable Divider NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) TI customers also evaluated this product.
CDCE72010 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner WIRELESS BASE STATION CLOCKS-TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS TI customers also evaluated this product.
CDCE62005 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
TPS62052 1.5-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74AUP1G34 Low-Power Single Buffer Gate LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
CDCV304 General Purpose and PCI-X 1:4 Clock Buffer NON-PLL BUFFERS-SINGLE ENDED(NP) TI customers also evaluated this product.
SN74AVCH4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS74801 Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLC2201A Advanced LinCMOS(TM) Low-Noise Precision Operational Amplifier PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TLV3402 Dual Nanopower Open Drain Output Comparator AMPLIFIERS AND LINEAR-COMPARATORS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Videos

Support Community-Video
Analog Videocast - TI ClockPro Programming Software Demo
Added: 5 months ago
Views:491
Duration:01:47
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here