|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The CDCE401 is designed to achieve today's demanding challenges for crystal oscillator modules. The small form factor of the unpackaged die or the QFN package reduces the space consumption of the device to the technical minimum level of today's silicon technology. The on-die trimming capacitance allows frequency trimming of the oscillator module after the manufacturing process. Therefore, by doing a post-manufacturing programming, crystal manufacturing tolerances can be trimmed out. During power up or with each enabling, the CDCE401 oscillator start-up circuit switches off all oscillator capacitors (CXI, CXO, CBASE) to maximize negative impedance during start-up. After a certain time (1/XTAL-frequency × 217 ~ 1. View All Description in Datasheet |
| Packaging | Samples | ||
| Device | Status | Package | Pins | Samples |
| CDCE401YS | PREVIEW | WAFERSALE (YS) | 0 | Not Available |
| Reported Distributor Inventory as of 12:04 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCDCE401YS | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCE401YS | Green (RoHS & no Sb/Br) | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCE401 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CDCV304 | General Purpose and PCI-X 1:4 Clock Buffer | NON-PLL BUFFERS-SINGLE ENDED(NP) | TI customers also evaluated this product. |
| CDCS502 | Crystal Oscillator / Clock Generator with optional SSC | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| CDCE913 | Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCS503 | Clock Buffer / Clock Multiplier with optional SSC | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| SN74LVC1GX04 | Crystal Oscillator Driver | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |

No Tags are Available for this Part Number