|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1) Non-continuous values supported. Description
The CDCE62005 is a high performance clock generator and distributor featuring low output jitter, a high degree of configurability via a SPI interface, and programmable start up modes determined by on-chip EEPROM. Specifically tailored for clocking data converters and high-speed digital signals, the CDCE62005 achieves jitter performance well under 1 ps RMS(1). It incorporates a synthesizer block with partially integrated loop filter, a clock distribution block including programmable output formats, and an input block featuring an innovative smart multiplexer. The clock distribution block includes five individually programmable outputs that can be configured to provide different combinations of output formats (LVPECL, LVDS, LVCMOS). Each output can also be programmed to a unique output frequency (ranging from 800 kHz to 1.5 GHz (2)) and skew relationship via a programmable delay block. If all outputs are configured in single-ended mode (e.g., LVCMOS), the CDCE62005 supports up to ten outputs. Each output can select one of four clock sources to condition and distribute including any of the three clock inputs or the output of the frequency synthesizer. The input block includes two universal differential inputs which support frequencies up to 500 MHz and an auxiliary single ended input that can be connected to a CMOS level clock or configured to connect to an external crystal via an on board oscillator block. The smart input multiplexer has two modes of operation, manual and automatic. In manual mode, the user selects the synthesizer reference via the SPI interface. In automatic mode, the input multiplexer will automatically select between the highest priority input clock available. (1) 10 kHz to 20 MHz integration bandwidth |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| CDCE62005RGZR | ACTIVE | -40 to 85 | 9.40 | 100u | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples |
| CDCE62005RGZT | ACTIVE | -40 to 85 | 10.35 | 100u | QFN (RGZ) | 48 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| CDCE62005RGZR | As of 11:40 AM GMT, 03 Jul 2009 | As of 11:40 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | DigiKey | Available | |||
| CDCE62005RGZT | As of 11:40 AM GMT, 03 Jul 2009 | As of 11:40 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 14 Weeks | Americas | Arrow | 250 | |||
| Avnet | 491 | |||||
| DigiKey | 83 | |||||
| Mouser Electronics | 85 | |||||
| Newark | 249 | |||||
| Europe | Farnell | 245 | ||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCE62005RGZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CDCE62005RGZT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCE62005 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CDCM61004 | 1:4 Ultra Low Jitter Crystal-In Clock Generator | TI customers also evaluated this product. | |
| CDCE421 | Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator | TI customers also evaluated this product. | |
| CDCM61001 | 1:1 Ultra Low Jitter Crystal-In Clock Generator | TI customers also evaluated this product. | |
| CDCM61002 | 1:2 Ultra Low Jitter Crystal-In Clock Generator | TI customers also evaluated this product. | |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS-TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | TI customers also evaluated this product. |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT | TI customers also evaluated this product. |
| TPS61160 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| CDCV304 | General Purpose and PCI-X 1:4 Clock Buffer | NON-PLL BUFFERS-SINGLE ENDED(NP) | TI customers also evaluated this product. |
| REF3125 | 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference | REFERENCES-SERIES VOLTAGE REFERENCES | TI customers also evaluated this product. |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| UCC28810 | LED Lighting Power Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN65HVD485E | Half-Duplex RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |

Most Popular Tags for CDCE62005: