CDCE62005 Status: ACTIVE

5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO


      
         
Alert me about changes<br/>to this product


Special Note

Pre-programming of customer-specific settings is available. Contact your local Texas Instruments sales representative or local authorized distributor for more information.

 CDCE62002 CDCE62005CDCM61001 CDCM61002 CDCM61004 
VCC(V)3.3  3.3  3.3  3.3  3.3  
Input LevelLVPECL,LVDS,LVCMOS  LVPECL,LVDS,LVCMOS  Crystal or LVCMOS  Crystal or LVCMOS  Crystal or LVCMOS  
Output LevelLVPECL,LVDS,LVCMOS  LVPECL,LVDS,LVCMOS  LVPECL or LVDS or 2 LVCMOS  LVPECL or LVDS or 2 LVCMOS  LVPECL or LVDS or 2 LVCMOS  
No. of Outputs2  5  1  2  4  
Output Frequency(Min)(Mhz)10.94  4.25  43.75  43.75  43.75  
Output Frequency(Max)(Mhz)1175  1175  683.28  683.28  683.28  
Divider RatioUniversal  Universal  Universal  Universal  Universal  
RMS Jitter 1ps  500fs Typical, <1ps Max  500fs Typical, <1ps Max  500fs Typical, <1ps Max  
Operating Frequency Range(Min)(MHz)10.94  4.25  43.75  43.75  43.75  
Operating Frequency Range(Max)(MHz)1175  1175  683.28  683.28  683.28  
Output Skew(ps)75  75     
Voltage Range3.3  3.3  3.3  3.3  3.3  
Supply Current(mA)230   108mA Max  108mA Max  108mA Max  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CDCE62002: Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs
  • CDCM61004: 1:4 Ultra Low Jitter Crystal-In Clock Generator
  • CDCM61001: 1:1 Ultra Low Jitter Crystal-In Clock Generator
  • CDCE72010: 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner
  • CDCM7005: High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO
  • CDCE913: Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs

More Related Products

Product Information

Features

  • Frequency Synthesizer With PLL/VCO and Partially Integrated Loop Filter.
  • Fully Configurable Outputs Including Frequency, Output Format, and Output Skew.
  • Smart Input Multiplexer Automatically Switches Between One of Three Reference Inputs.
  • Multiple Operational Modes Include Clock Generation via Crystal, SERDES Startup Mode, Jitter Cleaning, and Oscillator Holdover Mode
  • Integrated EEPROM Determines Device Configuration at Power-up
  • Excellent Jitter Performance
  • Integrated Frequency Synthesizer including PLL, Multiple VCOs, and Loop Filter:
    • Full Programmability Facilitates Phase Noise Performance Optimization Enabling Jitter Cleaner Mode.
    • Programmable Charge Pump Gain and Loop Filter Settings
    • Unique Dual-VCO Architecture Supports a Wide Tuning Range 1.750 GHz–2.356 GHz
  • Universal Output Blocks Support up to 5 Differential, 10 Single-ended, or Combinations of Differential or Single-ended:
    • 0.35 ps RMS (10 kHz to 20 MHz) Output Jitter Performance
    • Low Output Phase Noise: -130 dBc/Hz at 1 MHz offset, Fc = 491.52 MHz
    • Output Frequency Ranges From 4.25 MHz to 1.175 GHz in Synthesizer Mode
    • Output Frequency up to 1.5 GHz in Fan-out Mode
    • LVPECL, LVDS, LVCMOS, and Special High Output Swing Modes
    • Independent Output Dividers Support Divide Ratios from 1-80(1)
    • Independent Coarse Skew Control on all Outputs(2)
  • Flexible Inputs With Innovative Smart Multiplexer Feature:
    • Two Universal Differential Inputs Accept Frequencies in the Range of 40 kHz to 1500 MHz (LVPECL), 800 MHz (LVDS), or 250 MHz (LVCMOS).

View All Features in Datasheet

Description

The CDCE62005 is a high performance clock generator and distributor featuring low output jitter, a high degree of configurability via a SPI interface, and programmable start up modes determined by on-chip EEPROM. Specifically tailored for clocking data converters and high-speed digital signals, the CDCE62005 achieves jitter performance well under 1 ps RMS (3). It incorporates a synthesizer block with partially integrated loop filter, a clock distribution block including programmable output formats, and an input block featuring an innovative smart multiplexer. The clock distribution block includes five individually programmable outputs that can be configured to provide different combinations of output formats (LVPECL, LVDS, LVCMOS).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
CDCE62005RGZRACTIVE-40 to 857.50 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&RPurchase Samples
CDCE62005RGZTACTIVE-40 to 858.25 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCDCE62005RGZR
None Reported
View Distributors
TI Lead Time*: 20 WeeksCDCE62005RGZT
AsiaFarnell Asia 27
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCE62005RGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CDCE62005RGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCE62005 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # CompanySoftware/Tool Type

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CDCE62002 Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCM61004 1:4 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCM61001 1:1 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCE421A Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCL6010 1.8V 11-Outputs Clock Multiplier, Distributor, Jitter Cleaner and Buffer ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCM61002 1:2 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCE72010 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner WIRELESS BASE STATION CLOCKS-TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS TI customers also evaluated this product.
CDCM7005 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT TI customers also evaluated this product.
CDCE913 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
CDCE949 Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
CDCE18005 5/10 Outputs Clock Buffer with Divider NON-PLL BUFFERS-MIXED SINGLE AND DIFFERENTIAL ENDED TI customers also evaluated this product.
CDCE706 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
CDCE906 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
SN74HC245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
CDCS502 Crystal Oscillator / Clock Generator with optional SSC General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for CDCE62005:

View All Tags

Other Support



Click Here