CDCE706 Status: ACTIVE

Programmable 3-PLL Clock Synthesizer / Multiplier / Divider

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CDCE706
VCC(V)3.3  
No. of 100/133 MHz Outputs6  
Input LevelCrystal, LVCMOS, Differential  
Output LevelLVCMOS  
Pin/Package20TSSOP  
Output Frequency(Min)(Mhz)0  
Output Frequency(Max)(Mhz)300  
Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)60ps  
Output Skew(ps)150  
Divider RatioUniversal Ratio  
Multiplier RatioUniversal Ratio  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CDCE906: Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
  • CDCE913: Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
  • TPS5410: 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter

Product Information

Features

  • High Performance 3:6 PLL Based Clock Synthesizer / Multiplier / Divider
  • User Programmable PLL Frequencies
  • EEPROM Programming Without the Need to Apply High Programming Voltage
  • Easy In-Circuit Programming via SMBus Data Interface
  • Wide PLL Divider Ratio Allows 0-ppm Output Clock Error
  • Clock Inputs Accept a Crystal or a Single-Ended LVCMOS or a Differential Input Signal
  • Accepts Crystal Frequencies from 8 MHz up to 54 MHz
  • Accepts LVCMOS or Differential Input Frequencies up to 200 MHz
  • Two Programmable Control Inputs [S0/S1, A0/A1] for User Defined Control Signals
  • Six LVCMOS Outputs with Output Frequencies up to 300 MHz
  • LVCMOS Outputs can be Programmed for Complementary Signals
  • Free Selectable Output Frequency via Programmable Output Switching Matrix [6x6] Including 7-Bit Post-Divider for Each Output
  • PLL Loop Filter Components Integrated
  • Low Period Jitter (Typ 60 ps)
  • Features Spread Spectrum Clocking (SSC) for Lowering System EMI
  • Programmable Output Slew-Rate Control (SRC) for Lowering System EMI
  • 3.3-V Device Power Supply
  • Industrial Temperature Range -40°C to 85°C
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
  • Packaged in 20-Pin TSSOP

Description

The CDCE706 is one of the smallest and powerful PLL synthesizer / multiplier / divider available today. Despite its small physical outlines, the CDCE706 is very flexible. It has the capability to produce an almost independent output frequency from a given input frequency.

The input frequency can be derived from a LVCMOS, differential input clock, or a single crystal. The appropriate input waveform can be selected via the SMBus data interface controller.

To achieve an independent output frequency the reference divider M and the feedback divider N for each PLL can be set to values from 1 up to 511 for the M-Divider and from 1 up to 4095 for the N-Divider. The PLL-VCO (voltage controlled oscillator) frequency than is routed to the free programmable output switching matrix to any of the six outputs. The switching matrix includes an additional 7-bit post-divider (1-to-127) and an inverting logic for each output.

The deep M/N divider ratio allows the generation of zero ppm clocks from any reference input frequency (e.g., a 27-MHz).

The CDCE706 includes three PLLs of those one supports SSC (spread-spectrum clocking). PLL1, PLL2, and PLL3 are designed for frequencies up to 300 MHz and optimized for zero-ppm applications with wide divider factors.

PLL2 also supports center-spread and down-spread spectrum clocking (SSC). This is a common technique to reduce electro-magnetic interference. Also, the slew-rate controllable (SRC) output edges minimize EMI noise.

Based on the PLL frequency and the divider settings, the internal loop filter components will be automatically adjusted to achieve high stability and optimized jitter transfer characteristic of the PLL.

The device supports non-volatile EEPROM programming for easy-customized application. It is preprogrammed with a factory default configuration (see Figure 13) and can be reprogrammed to a different application configuration before it goes onto the PCB or re-programmed by in-system programming. A different device setting is programmed via the serial SMBus Interface.

Two free programmable inputs, S0 and S1, can be used to control for each application the most demanding logic control settings (outputs disable to low, outputs 3-state, power down, PLL bypass, etc).

The CDCE706 has three power supply pins, VCC, VCCOUT1, and VCCOUT2. VCC is the power supply for the device. It operates from a single 3.3-V supply voltage. VCCOUT1 and VCCOUT2 are the power supply pins for the outputs. VCCOUT1 supplies the outputs Y0 and Y1 and VCCOUT2 supplies the outputs Y2, Y3, Y4, and Y5. Both outputs supplies can be 2.3 V to 3.6 V. At output voltages lower than 3.3 V, the output drive current is limited.

The CDCE706 is characterized for operation from -40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
CDCE706PWACTIVE-40 to 854.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
CDCE706PWG4ACTIVE-40 to 854.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
CDCE706PWRACTIVE-40 to 853.85 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
CDCE706PWRG4ACTIVE-40 to 853.85 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
CDCE706PWAs of 11:40 AM GMT, 03 Jul 2009As of 11:40 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasDigiKey 76
 Mouser Electronics 52
 Newark 8
 AsiaWPI 99
CDCE706PWG4As of 11:40 AM GMT, 03 Jul 2009As of 11:40 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasAvnet 16
 DigiKey  Available
 EuropeFarnell 65
CDCE706PWRAs of 11:40 AM GMT, 03 Jul 2009As of 11:40 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 Weeks AmericasDigiKey  Available
CDCE706PWRG4As of 11:40 AM GMT, 03 Jul 2009As of 11:40 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCE706PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCE706PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCE706PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CDCE706PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCE706 Help

Datasheet

Application Notes

User Guides

Simulation Models

More Literature

Tools & Software

NamePart # Company Tool / Software Type
CDCE906 and CDCE706 EVMCDCE906-706PERFEVMTexas InstrumentsDevelopment Boards/EVMs
CDCE906 and CDCE706 programmable EVMCDCE906-706PROGEVMTexas InstrumentsDevelopment Boards/EVMs
CDCL6010EVM Evaluation ModuleCDCL6010EVMTexas InstrumentsDevelopment Boards/EVMs
ClockPro Programming SoftwareCLOCKPRO Texas Instruments Application Software 

Part # Name Product Family Comments
TMS320DM648   Digital Media Processor   DAVINCI DIGITAL MEDIA PROCESSORS - TMS320DM64X DSP GENERATION      
ADS62P15   Dual Channel 11-Bits, 125 MSPS ADC With Parallel CMOS/DDR LVDS Outputs   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTERS      
TMS320C6455   Fixed-Point Digital Signal Processor   TMS320C6000 DSP PLATFORM - TMS320C645x DSPs      
ADS1605   16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTERS      
DAC904   14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTERS      
Customers Who Evaluated This Product Also Evaluated...
CDCE906 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider   TI customers also evaluated this product.
CDCE913 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
CDCE421 Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCE949 Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIERS-SINGLE SUPPLY TI customers also evaluated this product.
CDCE937 Programmable 3-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
CDCE925 Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSORS TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTERS AND CODECS-AUDIO CODEC TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Videos

Support Community-Video
Analog Video - How to Clock a High-Speed ADC
Added: 7 months ago
Views:941
Duration:05:05
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here