|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Pro-Clock is a trademark of Texas Instruments. Description
The CDCE906 is one of the smallest and powerful PLL synthesizer / multiplier / divider available today. Despite its small physical outlines, the CDCE906 is flexible. It has the capability to produce an almost independent output frequency from a given input frequency. The input frequency can be derived from a LVCMOS, differential input clock, or a single crystal. The appropriate input waveform can be selected via the SMBus data interface controller. To achieve an independent output frequency the reference divider M and the feedback divider N for each PLL can be set to values from 1 up to 511 for the M-Divider and from 1 up to 4095 for the N-Divider. The PLL-VCO (voltage controlled oscillator) frequency than is routed to the free programmable output switching matrix to any of the six outputs. The switching matrix includes an additional 7-bit post-divider (1-to-127) and an inverting logic for each output. The deep M/N divider ratio allows the generation of zero ppm clocks from any reference input frequency (e.g., a 27 MHz). The CDCE906 includes three PLLs of those one supports SSC (spread-spectrum clocking). PLL1, PLL2, and PLL3 are designed for frequencies up to 167 MHz and optimized for zero-ppm applications with wide divider factors. PLL2 also supports center-spread and down-spread spectrum clocking (SSC). This is a common technique to reduce electro-magnetic interference. Also, the slew-rate controllable (SRC) output edges minimize EMI noise. Based on the PLL frequency and the divider settings, the internal loop filter components will be automatically adjusted to achieve high stability and optimized jitter transfer characteristic of the PLL. The device supports non-volatile EEPROM programming for easy-customized application. It is preprogrammed with a factory default configuration (see Figure 13) and can be reprogrammed to a different application configuration before it goes onto the PCB or reprogrammed by in-system programming. A different device setting is programmed via the serial SMBus interface. Two free programmable inputs, S0 and S1, can be used to control for each application the most demanding logic control settings (outputs disable to low, outputs 3-state, power down, PLL bypass, etc). The CDCE906 has three power supply pins, VCC, VCCOUT1 and VCCOUT2. VCC is the power supply for the device. It operates from a single 3.3-V supply voltage. VCCOUT1 and VCCOUT2 are the power supply pins for the outputs. VCCOUT1 supplies the outputs Y0 and Y1 and VCCOUT2 supplies the outputs Y2, Y3, Y4, and Y5. Both outputs supplies can be 2.3 V to 3.6 V. At output voltages lower than 3.3 V, the output drive current is limited. The CDCE906 is characterized for operation from 0°C to 70°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| CDCE906PW | ACTIVE | 0 to 70 | 2.45 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| CDCE906PWG4 | ACTIVE | 0 to 70 | 2.45 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| CDCE906PWR | ACTIVE | 0 to 70 | 2.20 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| CDCE906PWRG4 | ACTIVE | 0 to 70 | 2.20 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| CDCE906PW | As of 11:40 AM GMT, 03 Jul 2009 | As of 11:40 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 16 Weeks | Asia | WPI | 51 | |||
| CDCE906PWG4 | As of 11:40 AM GMT, 03 Jul 2009 | As of 11:40 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 16 Weeks | Americas | Arrow | 5 | |||
| Europe | Farnell | 110 | ||||
| CDCE906PWR | As of 11:40 AM GMT, 03 Jul 2009 | As of 11:40 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 16 Weeks | None Reported View Distributors | |||||
| CDCE906PWRG4 | As of 11:40 AM GMT, 03 Jul 2009 | As of 11:40 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 16 Weeks | None Reported View Distributors | |||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCE906PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCE906PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCE906PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCE906PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCE906 
| Name | Part # | Company | Tool / Software Type |
| CDCE906 and CDCE706 EVM | CDCE906-706PERFEVM | Texas Instruments | Development Boards/EVMs |
| CDCE906 and CDCE706 programmable EVM | CDCE906-706PROGEVM | Texas Instruments | Development Boards/EVMs |
| ClockPro Programming Software | CLOCKPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| TMS320DM647 | Digital Media Processor | DAVINCI DIGITAL MEDIA PROCESSORS - TMS320DM64X DSP GENERATION | |
| ADS6445 | Quad 14-bit 125MSPS ADC with serialized LVDS output | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTERS | |
| TLV5608 | 2.7V to 5.5V 10-Bit 8-channel Serial DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTERS | |
| TMS320DM355 | Digital Media System-on-Chip (DMSoC) | DAVINCI DIGITAL MEDIA PROCESSORS - TMS320DM3x Processors | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| CDCE706 | Programmable 3-PLL Clock Synthesizer / Multiplier / Divider | TI customers also evaluated this product. | |
| LMV321 | Single Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERS | TI customers also evaluated this product. |
| CDCE913 | Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| LM358A | Dual Operational Amplifier | OPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERS | TI customers also evaluated this product. |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSORS | TI customers also evaluated this product. |
| ULN2003A | High-Voltage, High-Current Darlington Transistor Arrays | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| TPS75003 | Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| LM2902 | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERS | TI customers also evaluated this product. |
| TPS61040 | 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number