CDCEL913 Status: ACTIVE

Programmable 1-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs


      
         
Alert me about changes<br/>to this product


Special Note

Pre-programming of customer-specific settings is available. Contact your local Texas Instruments sales representative or local authorized distributor for more information.

 CDCE913 CDCE925 CDCE937 CDCE949 CDCEL913CDCEL925 CDCEL937 CDCEL949 
Approx. Price (US$) 1.60 | 1ku   1.95 | 1ku   2.15 | 1ku   2.35 | 1ku   1.60 | 1ku   1.80 | 1ku   2.15 | 1ku   2.35 | 1ku  
Divider RatioUniversal Ratio  Universal Ratio  Universal Ratio  Universal Ratio  Universal ratio  Universal Ratio  Universal Ratio  Universal Ratio  
Input LevelCrystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  
IO Supply (Volts)2.5 to 3.3  2.5 to 3.3  2.5 to 3.3  2.5 to 3.3  1.8  1.8  1.8  1.8  
Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)60 ps  60 ps  60 ps  60 ps  60 ps  60 ps  60 ps  60 ps  
No. of Outputs3  5  7  9  3  5  7  9  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Output Frequency(Max)(Mhz)230  230  230  230  230  230  230  230  
Output LevelLVCMOS  LVCMOS  LVCMOS  LVCMOS  LVCMOS  LVCMOS  LVCMOS  LVCMOS  
Output Skew(ps)150  150  150  150  150  150  150  150  
Pin/Package14TSSOP  16TSSOP  20TSSOP  24TSSOP  14TSSOP  16TSSOP  20TSSOP  24TSSOP  
VCC(V)1.8,3.3  1.8,3.3  1.8,3.3  1.8,3.3  1.8  1.8  1.8  1.8  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of CDCEL913

Version Part Number Definition
Automotive CDCEL913-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • CDCE913: Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
  • CDCE949: Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
  • CDCE925: Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
  • Product Information

    Features

    • Member of Programmable Clock Generator Family
      • CDCE913/CDCEL913: 1-PLL, 3 Outputs
      • CDCE925/CDCEL925: 2-PLL, 5 Outputs
      • CDCE937/CDCEL937: 3-PLL, 7 Outputs
      • CDCE949/CDCEL949: 4-PLL, 9 Outputs
    • In-System Programmability and EEPROM
      • Serial Programmable Volatile Register
      • Nonvolatile EEPROM to Store Customer Setting
    • Flexible Input Clocking Concept
      • External Crystal: 8 MHz to 32 MHz
      • On-Chip VCXO: Pull Range ±150 ppm
      • Single-Ended LVCMOS up to 160 MHz
    • Free Selectable Output Frequency up to 230  MHz
    • Low-Noise PLL Core
      • PLL Loop Filter Components Integrated
      • Low Period Jitter (Typical 50 ps)
    • Separate Output Supply Pins
      • CDCE913: 3.3 V and 2.5 V
      • CDCEL913: 1.8 V
    • Flexible Clock Driver

    View All Features in Datasheet

    Description

    The CDCE913 and CDCEL913 are modular PLL-based low-cost, high-performance, programmable clock synthesizers, multipliers, and dividers. They generate up to 3 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using the integrated configurable PLL.

    The CDCx913 has separate output supply pins, VDDOUT, which is 1.8 V for CDCEL913 and 2.5 V to 3.3 V for CDCE913.

    The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    CDCEL913PWACTIVE-40 to 851.80 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    CDCEL913PWG4ACTIVE-40 to 851.80 | 1kuTSSOP (PW) | 14 View 90 | TUBE  
    CDCEL913PWRACTIVE-40 to 851.60 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    CDCEL913PWRG4ACTIVE-40 to 851.60 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R  Purchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 12:04 PM GMT, 24 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksCDCEL913PW
    AmericasArrow 2
    WorldwideDigiKey 153
    TI Lead Time*: 20 WeeksCDCEL913PWG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksCDCEL913PWR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksCDCEL913PWRG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    CDCEL913PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CDCEL913PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CDCEL913PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CDCEL913PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for CDCEL913 Help

    Datasheet

    Application Notes

    User Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    CDCE(L)949 Family EEPROM Programming BoardCDCEL9XXPROGEVMTexas InstrumentsDevelopment Boards/EVMs
    CDCE913 Performance Evaluation ModuleCDCE913PERF-EVMTexas InstrumentsDevelopment Boards/EVMs
    CDCEL913 Performance Evaluation ModuleCDCEL913PERF-EVMTexas InstrumentsDevelopment Boards/EVMs
    ClockPro(TM) Programming SoftwareCLOCKPRO Texas Instruments Application Software 

    Part # Name Product Family Comments
    XIO2000A   x1 PCI Express to PCI Bus Translation Bridge   PCI EXPRESS - PCIE BRIDGES      
    TMS320DM6467   Digital Media System-on-Chip   DAVINCI VIDEO PROCESSORS - TMS320DM646x SOCs      
    PCM4202   118dB SNR Stereo Audio ADC   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL      
    PCM1796   123dB SNR Stereo DAC (S/W Control)   AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG      
    TCA6507   Low-Voltage 7-Bit I2C and SMBus LED Driver With Intensity Control and Shutdown   I2C (SL) - I2C SPECIAL FUNCTIONS      
    TLV320AIC3254   Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology   AUDIO CONVERTER AND CODEC - CODEC      
    Customers Who Evaluated This Product Also Evaluated...
    CDCE913 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
    CDCE949 Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
    CDCE925 Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
    CDCS502 Crystal Oscillator / Clock Generator with optional SSC General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here