|
|
|
|
Special NotePre-programming of customer-specific settings is available. Contact your local Texas Instruments sales representative or local authorized distributor for more information.
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
View All Features in Datasheet Description
The CDCE937 and CDCEL937 are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. They generate up to 7 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to three independent configurable PLLs. The CDCx937 has separate output supply pins, VDDOUT, which is 1.8 V for CDCEL937 and to 2.5 V to 3.3 V for CDCE937. The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| CDCEL937PW | ACTIVE | -40 to 85 | 2.35 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| CDCEL937PWG4 | ACTIVE | -40 to 85 | 2.35 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| CDCEL937PWR | ACTIVE | -40 to 85 | 2.15 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| CDCEL937PWRG4 | ACTIVE | -40 to 85 | 2.15 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:03 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCDCEL937PW | |||
| Americas | Avnet | 420 | |
| Newark | 136 | ||
| Rochester Electronics | 605 | ||
| Asia | Farnell Asia | 136 | |
| WPI | 94 | ||
| Europe | Avnet-SILICA | 49 | |
| Worldwide | Mouser Electronics | 123 | |
| TI Lead Time*: 20 WeeksCDCEL937PWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCDCEL937PWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCDCEL937PWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCEL937PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCEL937PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCEL937PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCEL937PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCEL937 
| Name | Part # | Company | Tool / Software Type |
| CDCE(L)949 Family EEPROM Programming Board | CDCEL9XXPROGEVM | Texas Instruments | Development Boards/EVMs |
| TMS320C6457 Evaluation Module | TMDXEVM6457 | Texas Instruments | Development Boards/EVMs |
| ClockPro(TM) Programming Software | CLOCKPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CDCE937 | Programmable 3-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCE913 | Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCE949 | Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| UAF42 | Universal Active Filter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-ACTIVE FILTER | TI customers also evaluated this product. |
| TPS53124 | Dual Synchronous Step-Down Controller for Low Voltage Power Rails, 380kHz Frequency | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| CDCE906 | Programmable 3-PLL Clock Synthesizer / Multiplier / Divider | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |
| SN65MLVD047A | Multipoint-LVDS Quad Differential Line Driver | LVDS/M-LVDS/ECL/CML-M-LVDS PHYS (<500MBPS) | TI customers also evaluated this product. |
| TPS77601 | Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Fast Transient Response, Power Good (PG) Output | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN74LVC2G14 | Dual Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| INA128 | Precision, Low Power Instrumentation Amplifiers | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |

No Tags are Available for this Part Number