CDCEL949 Status: ACTIVE

Programmable 4-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs


      
         
Alert me about changes<br/>to this product


Special Note

Pre-programming of customer-specific settings is available. Contact your local Texas Instruments sales representative or local authorized distributor for more information.

 CDCE913 CDCE925 CDCE937 CDCE949 CDCEL913 CDCEL925 CDCEL937 CDCEL949
Approx. Price (US$) 1.60 | 1ku   1.95 | 1ku   2.15 | 1ku   2.35 | 1ku   1.60 | 1ku   1.80 | 1ku   2.15 | 1ku   2.35 | 1ku  
Divider RatioUniversal Ratio  Universal Ratio  Universal Ratio  Universal Ratio  Universal ratio  Universal Ratio  Universal Ratio  Universal Ratio  
Input LevelCrystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  Crystal, LVCMOS  
IO Supply (Volts)2.5 to 3.3  2.5 to 3.3  2.5 to 3.3  2.5 to 3.3  1.8  1.8  1.8  1.8  
Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)60 ps  60 ps  60 ps  60 ps  60 ps  60 ps  60 ps  60 ps  
No. of Outputs3  5  7  9  3  5  7  9  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Output Frequency(Max)(Mhz)230  230  230  230  230  230  230  230  
Output LevelLVCMOS  LVCMOS  LVCMOS  LVCMOS  LVCMOS  LVCMOS  LVCMOS  LVCMOS  
Output Skew(ps)150  150  150  150  150  150  150  150  
Pin/Package14TSSOP  16TSSOP  20TSSOP  24TSSOP  14TSSOP  16TSSOP  20TSSOP  24TSSOP  
VCC(V)1.8,3.3  1.8,3.3  1.8,3.3  1.8,3.3  1.8  1.8  1.8  1.8  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CDCE949: Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
  • CDCE913: Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
  • CDCE925: Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
  • Product Information

    Features

    • Member of Programmable Clock Generator Family
      • CDCE913/CDCEL913: 1 PLLs, 3 Outputs
      • CDCE925/CDCEL925: 2 PLLs, 5 Outputs
      • CDCE937/CDCEL937: 3 PLLs, 7 Outputs
      • CDCE949/CDCEL949: 4 PLLs, 9 Outputs
    • In-System Programmability and EEPROM
      • Serial Programmable Volatile Register
      • Non-Volatile EEPROM to Store Customer Settings
    • Highly Flexible Clock Driver
      • Three User-Definable Control Inputs [S0/S1/S2] e.g. SSC-Selection, Frequency Switching, Output Enable or Power Down
      • Generates Highly-Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Generates Common Clock Frequencies Used with TI DaVinci, OMAP, DSPs
      • BlueTooth, WLAN, Ethernet and GPS
      • Programmable SSC Modulation
      • Enables 0-PPM Clock Generation
    • Selectable Output Frequency up to 230 MHz
    • Flexible Input Clocking Concept
      • External Crystal: 8 to 32 MHz
      • On-Chip VCXO: Pull-Range ±150 ppm
      • Single-Ended LVCMOS up to 160 MHz
    • Low-Noise PLL Core

    View All Features in Datasheet

    Description

    The CDCE949 and CDCEL949 are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. They generate up to 9 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to four independent configurable PLLs.

    The CDCx949 has separate output supply pins, VDDOUT, 1.8 V for the CDCEL949, and 2.5 V to 3.3 V for CDCE949.

    The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable, allowing synchronization of the output frequency to an external control signal, that is, a PWM signal.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    CDCEL949PWACTIVE-40 to 852.60 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    CDCEL949PWG4ACTIVE-40 to 852.60 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    CDCEL949PWRACTIVE-40 to 852.35 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    CDCEL949PWRG4ACTIVE-40 to 852.35 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 12:03 PM GMT, 20 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksCDCEL949PW
    AmericasArrow 420
    Newark 300
    WorldwideMouser Electronics 43
    TI Lead Time*: 20 WeeksCDCEL949PWG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksCDCEL949PWR
    AsiaWPI >1k
    TI Lead Time*: 20 WeeksCDCEL949PWRG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    CDCEL949PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CDCEL949PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CDCEL949PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CDCEL949PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for CDCEL949 Help

    Datasheet

    Application Notes

    User Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    CDCE(L)949 Family EEPROM Programming BoardCDCEL9XXPROGEVMTexas InstrumentsDevelopment Boards/EVMs
    CDCEL949 Performance Evaluation ModuleCDCEL949PERF-EVMTexas InstrumentsDevelopment Boards/EVMs
    ClockPro(TM) Programming SoftwareCLOCKPRO Texas Instruments Application Software 

    Part # Name Product Family Comments
    TPD8S009   8-Channel ESD Solution for HDMI/DisplayPort   ESD/EMI Protection - ESD Solutions      
    TMS320DM6446   DaVinci Digital Media System-on-Chip   DAVINCI VIDEO PROCESSORS - TMS320DM644x SOCs      
    Customers Who Evaluated This Product Also Evaluated...
    CDCE949 Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
    CDCE913 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
    CDCE925 Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
    CDCE906 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
    CDCS501 Clock Driver with Optional Spread-Spectrum Clocking General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
    CDCE62002 Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
    CDCE937 Programmable 3-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
    CDCV304 General Purpose and PCI-X 1:4 Clock Buffer NON-PLL BUFFERS-SINGLE ENDED(NP) TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here