|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The CDCLVD110A clock driver distributes one pair of differential LVDS clock inputs (either CLK0 or CLK1) to 10 pairs of differential clock outputs (Q0–Q9) with minimum skew for clock distribution. The CDCLVD110A is specifically designed to drive 50- When the control enable is high (EN = 1), the 10 differential outputs are programmable in that each output can be individually enabled/disabled (3-stated) according to the first 10 bits loaded into the shift register. Once the shift register is loaded, the last bit selects either CLK0 or CLK1 as the clock input. However, when EN = 0, the outputs are not programmable and all outputs are enabled. The CDCLVD110A has an improved startup circuit that minimizes enabling time in AC- and DC-coupled systems. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| CDCLVD110ARHBR | ACTIVE | -40 to 85 | 5.90 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | ||
| CDCLVD110ARHBRG4 | ACTIVE | -40 to 85 | 5.90 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | ||
| CDCLVD110ARHBT | ACTIVE | -40 to 85 | 6.50 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | |||
| CDCLVD110ARHBTG4 | ACTIVE | -40 to 85 | 6.50 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | |||
| CDCLVD110AVF | ACTIVE | -40 to 85 | 6.50 | 1ku | LQFP (VF) | 32 | View | 250 | JEDEC TRAY (10+1) | |||
| CDCLVD110AVFG4 | ACTIVE | -40 to 85 | 6.50 | 1ku | LQFP (VF) | 32 | View | 250 | JEDEC TRAY (10+1) | |||
| CDCLVD110AVFR | ACTIVE | -40 to 85 | 5.90 | 1ku | LQFP (VF) | 32 | View | 1000 | LARGE T&R | Purchase Samples | ||
| CDCLVD110AVFRG4 | ACTIVE | -40 to 85 | 5.90 | 1ku | LQFP (VF) | 32 | View | 1000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:04 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCDCLVD110ARHBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCDCLVD110ARHBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksCDCLVD110ARHBT | |||
| Asia | WPI | 344 | |
| TI Lead Time*: 16 WeeksCDCLVD110ARHBTG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCDCLVD110AVF | |||
| Asia | WPI | 81 | |
| Worldwide | DigiKey | 454 | |
| Mouser Electronics | 180 | ||
| TI Lead Time*: 20 WeeksCDCLVD110AVFG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCDCLVD110AVFR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCDCLVD110AVFRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCLVD110ARHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| CDCLVD110ARHBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| CDCLVD110ARHBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| CDCLVD110ARHBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| CDCLVD110AVF | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCLVD110AVFG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCLVD110AVFR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCLVD110AVFRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCLVD110A 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CDCLVP111 | 1:10 LVPECL Buffer with Selectable Input | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCL1810 | 1.8V 1-to-10 High Performance Differential Clock Buffer | NON-PLL BUFFERS-DIFFERENTIAL ENDED(NP) | TI customers also evaluated this product. |
| CDCE18005 | 5/10 Outputs Clock Buffer with Divider | NON-PLL BUFFERS-MIXED SINGLE AND DIFFERENTIAL ENDED | TI customers also evaluated this product. |
| CDCE62005 | 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT | TI customers also evaluated this product. |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS-TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number